Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Black oxidised.Note:These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.Drawing reference:
Form A: fastening holes parallel to indexing plunger
Form B: fastening holes perpendicular to indexing plunger
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0638 Mounting brackets 193 kB

Drawings (total overview)

Mounting brackets

Item selection/filter

Order No.

FormD1D2D3D4KL1L3SCADAcc.PriceOrder
K0638.112AM12365,51024251012 on request
K0638.1121AM12x1,5365,51024251012 on request
K0638.116AM16465,51032331315 on request
K0638.1161AM16x1,5465,51032331315 on request
K0638.120AM20465,51032331315 on request
K0638.1201AM20x1,5465,51032331315 on request
K0638.212BM12365,51024251012 on request
K0638.2121BM12x1,5365,51024251012 on request
K0638.216BM16465,51032331315 on request
K0638.2161BM16x1,5465,51032331315 on request
K0638.220BM20465,51032331315 on request
K0638.2201BM20x1,5465,51032331315 on request