Product groups
Locking pins, steel with folding latch
K0776

Locking pins, steel with folding latch

go back

Item description/product images

DescriptionMaterial:Steel electro zinc-plated.Note:Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference:
1) locking slot
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0776_Datasheet_32729_Locking_pins_steel_with_folding_latch--en 229 kB

Drawings

Locking pins, steel with folding latch

Overview of items (compressed)

Item selection/filter
Order No.BB1DD1Receiving
hole
H11
HLL1L2L5Shearing force
double shear
max.kN
Extraction
force F
N
CADAcc.PriceOrder
K0776.0501011,21,2510552,5104,121,414,1860 on request
K0776.0501511,21,2510552,5154,126,419,1860 on request
K0776.0502011,21,2510552,5204,131,424,1860 on request
K0776.0502511,21,2510552,5254,136,429,1860 on request
K0776.0503011,21,2510552,5304,141,434,1860 on request
K0776.0503511,21,2510552,5354,146,439,1860 on request
K0776.0504011,21,2510552,5404,151,444,1860 on request
K0776.0505011,21,2510552,5504,161,454,1860 on request
K0776.0506011,21,2510552,5604,171,464,1860 on request
K0776.0601016,9212663106271612190 on request
K0776.0602016,9212663206372612190 on request
K0776.0602516,9212663256453112190 on request
K0776.0603016,9212663306473612190 on request
K0776.0603516,9212663356524112190 on request
K0776.0604016,9212663406604612190 on request
K0776.0605016,9212663506705612190 on request
K0776.0606016,9212663606776612190 on request
K0776.0607016,9212663706877612190 on request
K0776.0608016,9212663806978612190 on request
K0776.0802016,9216884206372621190 on request
K0776.0802516,9216884256463121190 on request
K0776.0803016,9216884306473621190 on request
K0776.0803516,9216884356524121190 on request
K0776.0804016,9216884406614621190 on request
K0776.0805016,9216884506715621190 on request
K0776.0806016,9216884606776621190 on request
K0776.0807016,9216884706877621190 on request
K0776.0808016,9216884806978621190 on request
K0776.0809016,92168849061079621190 on request
K0776.0810016,9216884100611710621190 on request
K0776.1002025,43201010520945,42933300 on request
K0776.1002525,43201010525950,43433300 on request
K0776.1003025,43201010530955,43933300 on request
K0776.1003525,43201010535960,44433300 on request
K0776.1004025,43201010540965,44933300 on request
K0776.1005025,43201010550975,45933300 on request
K0776.1006025,43201010560985,46933300 on request
K0776.1007025,43201010570995,47933300 on request
K0776.1008025,432010105809105,48933300 on request
K0776.1009025,432010105909115,49933300 on request
K0776.1010025,4320101051009125,410933300 on request
K0776.1203025,43241212630955,43948300 on request
K0776.1203525,43241212635960,44448300 on request
K0776.1204025,43241212640965,44948300 on request
K0776.1205025,43241212650975,45948300 on request
K0776.1206025,43241212660985,46948300 on request
K0776.1207025,43241212670995,47948300 on request
K0776.1208025,432412126809105,48948300 on request
K0776.1209025,432412126909115,49948300 on request
K0776.1210025,4324121261009125,410948300 on request
K0776.1211025,4324121261109135,411948300 on request
K0776.1212025,4324121261209145,412948300 on request