Product groups
Locking pins, stainless steel with plastic grip and magnetic axial lock
K1216

Locking pins, stainless steel with plastic grip and magnetic...

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Steel parts 1.4305 stainless steel.
Magnet NdFeB.

Version:Grip black.
Stainless steel bright.
Note:The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.

Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.

Optional retainer systems can be used to make the locking pins captive.

Shear force double-shear (F) = S · τ aB max.
On request:Other pin lengths.Accessory:Safety spiral cable K0367....
Retaining cable with loop K0367....
Key ring K0367....
Ball chains K1125....
Drawing reference:
1) Magnet
2) Steel part/workpiece
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1216 Locking pins, stainless steel with plastic grip and magnetic axial lock 154 kB

Drawings

Locking pins, stainless steel with plastic grip and magnetic axial lock

Item selection/filter

Order No.BD

D1D2L2L3L5Receiving
hole
Shearing force
double shear
max.kN
Clamping
force
ca. N
CADAcc.PriceOrder
K1216.33060152333,2617,33326,11562243 on request
K1216.33060302333,2617,33326,13062243 on request
K1216.33060402333,2617,33326,14062243 on request
K1216.33060502333,2617,33326,15062243 on request
K1216.33060602333,2617,33326,16062243 on request
K1216.33060702333,2617,33326,17062243 on request
K1216.33060802333,2617,33326,18062243 on request
K1216.33080152333,2817,33326,11583843 on request
K1216.33080302333,2817,33326,13083843 on request
K1216.33080402333,2817,33326,14083843 on request
K1216.33080502333,2817,33326,15083843 on request
K1216.33080602333,2817,33326,16083843 on request
K1216.33080702333,2817,33326,17083843 on request
K1216.33080802333,2817,33326,18083843 on request
K1216.46100153345,91026,339,531,315106074 on request
K1216.46100303345,91026,339,531,330106074 on request
K1216.46100403345,91026,339,531,340106074 on request
K1216.46100503345,91026,339,531,350106074 on request
K1216.46100603345,91026,339,531,360106074 on request
K1216.46100703345,91026,339,531,370106074 on request
K1216.46100803345,91026,339,531,380106074 on request
K1216.46120303345,91226,339,531,330128674 on request
K1216.46120403345,91226,339,531,340128674 on request
K1216.46120503345,91226,339,531,350128674 on request
K1216.46120603345,91226,339,531,360128674 on request
K1216.46120703345,91226,339,531,370128674 on request
K1216.46120803345,91226,339,531,380128674 on request