Product groups
Guide rollers, plastic, cylindrical without pins - Form A
K2372_A

Guide rollers, plastic, cylindrical without pins - Form A

go back

Item description/product images

DescriptionMaterial:Roller rim polyurethane (PUR).
Bearing steel.
Version:Roller rim dark brown.Note:The roller rim is firmly bonded onto a ball bearing. From diameter D = 40 mm, the roller rim has a double-layer

The advantage of a PUR roller rim is quiet running.

These guide rollers are not suitable for high temperatures, high humidity or exposure to water. The guide rollers are resistant to solvent-free oils. Oils with solvent content can cause swelling or strength deterioration.

The radial load was tested over one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Accessory:Matching pins K2378.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2372_A Guide rollers, plastic, cylindrical without pins - Form A 236 kB

Drawings

Guide rollers, plastic, cylindrical without pins - Form A

Item selection/filter

Order No.BDD1FormForm definitionBall bearing

Radial
load
N
Suitable for

CADAcc.PriceOrder
K2372.005014145012Ano collar6201-2RS470K2378.3012100 on request
K2372.0020088206Ano collar696-2RS63K2378.3006055 on request
K2372.00301111308Ano collar608-2RS167K2378.3008070 on request
K2372.0025099256Ano collar626-2RS93K2378.3006060 on request
K2372.005515155515Ano collar6202-2RS510K2378.3015110 on request
K2372.004514144512Ano collar6201-2RS402K2378.3012100 on request
K2372.006015156015Ano collar6202-2RS539K2378.3015110 on request
K2372.00351111358Ano collar608-2RS225K2378.3008070 on request
K2372.004012124010Ano collar6000-2RS314K2378.3010080 on request