Product groups
Latches, steel or stainless steel, with adjustable triangular swing bail for up to 1000N, fastening holes visible
K0050

Latches, steel or stainless steel, with adjustable triangular...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration. To compensate for tolerances the latch has a swing mounted bail.

After the bail is engaged with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted by the M6 threaded spindle.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.
On request:Available with safety catch to prevent springing open.Accessory:Catch plate K0050.
Catch plate K0044.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0050 Latches adjustable with swing bail 198 kB

Drawings

Latches, steel or stainless steel, with adjustable triangular swing bail for up to 1000N, fastening holes visible

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0050.1421121steelA1000 on request
K0050.1421122stainless steelA1000 on request