Product groups
Pins with circlip groove suitable for clevis
K1454

Pins with circlip groove suitable for clevis

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Pin with groove, suitable for DIN 71752 clevis. Secured with a DIN 6799 E-type circlip (alternatively a KL or SL clip).

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
Accessory:Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1454 Pins with circlip groove suitable for clevis 203 kB

Drawings

Pins with circlip groove suitable for clevis

Item selection/filter

Order No.Main
material
D1

D2D3AKLMZ1Z2CADAcc.PriceOrder
K1454.004085steel43,268,5110,50,640,50,5 on request
K1454.005105steel54810,51,5130,740,50,5 on request
K1454.006125steel65912,51,515,50,7410,5 on request
K1454.008165steel861216,52200,940,51 on request
K1454.010205steel1081420,52251,0511 on request
K1454.012245steel1291724,53301,1511,5 on request
K1454.014275steel14101927,53331,251,251,5 on request
K1454.016325steel16122132,5338,51,351,51,5 on request
K1454.020405steel2017,52640,54461,91,52 on request
K1454.025505steel25183250,55571,91,52 on request
K1454.104085stainless steel43,268,5110,50,640,50,5 on request
K1454.105105stainless steel54810,51,5130,740,50,5 on request
K1454.106125stainless steel65912,51,515,50,7410,5 on request
K1454.108165stainless steel861216,52200,940,51 on request
K1454.110205stainless steel1081420,52251,0511 on request
K1454.112245stainless steel1291724,53301,1511,5 on request
K1454.114275stainless steel14101927,53331,251,251,5 on request
K1454.116325stainless steel16122132,5338,51,351,51,5 on request
K1454.120405stainless steel2017,52640,54461,91,52 on request