Product groups
Ball studs for ball jointsDIN 71803
K0713

Ball studs for ball joints DIN 71803

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Trivalent passivated.Note:The ball studs are spare parts for DIN 71802 ball joints.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0713 Ball studs for ball jointsDIN 71803 203 kB

Drawings (total overview)

Ball studs for ball jointsDIN 71803

Ball studs for ball joints DIN 71803, Form B

More information

Drawings

Ball studs for ball joints DIN 71803, Form B

Item selection/filter

Order No.FormVersion 2D1

D3D6L3L7CADAcc.PriceOrder
K0713.0840Bwith rivet stud88594 on request
K0713.1045Bwith rivet stud10106114,5 on request
K0713.1305Bwith rivet stud13138135 on request
K0713.1606Bwith rivet stud161610166 on request
K0713.0875Bwith rivet stud88597,5 on request
K0713.1080Bwith rivet stud10106118 on request
K0713.1310Bwith rivet stud131381310 on request
K0713.1613Bwith rivet stud1616101613 on request
K0713.1918Bwith rivet stud1919142018 on request

Ball studs for ball joints DIN 71803, Form C

More information

Drawings

Ball studs for ball joints DIN 71803, Form C

Item selection/filter

Order No.FormD1D2D3D5L2L3L5
min.
L6
max.
SWCADAcc.PriceOrder
K0713.0805C8M58510,291,247 on request
K0713.1006C10M610612,5111,248 on request
K0713.1308C13M813816,5131,55,311 on request
K0713.1610C16M10161020162,57,313 on request
K0713.1612C16M12161220162,57,313 on request
K0713.1914C19M14x1,519142820510,816 on request