- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints, steel with snap-in pin DIN 71752
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints, steel DIN 71752
- K2230
Clevises, steel or stainless steel DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel or stainless steel
- K1139
Snap-in pins, steel for clevis DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionMaterial:Steel or 1.4305 stainless steel. Version:Trivalent passivated. Stainless steel version bright.Note:LH thread refers to dimension D2.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version 2 | Form | Main material | D1 | D2 | D3 | D4 | A | L2 | L3 | E | SW | CAD | Acc. | Price | Order |
---|
K0734.0805 | RH thread | C | steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  | | on request | | K0734.1006 | RH thread | C | steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  | | on request | | K0734.1308 | RH thread | C | steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  | | on request | | K0734.1610 | RH thread | C | steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.1612 | RH thread | C | steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.1914 | RH thread | C | steel | 19 | M14x1,5 | 22 | M14x1,5 | 45 | 28 | 20 | 21,5 | 16 |  | | on request | | K0734.1916 | RH thread | C | steel | 19 | M16 | 22 | M16 | 45 | 28 | 20 | 21,5 | 16 |  | | on request | | K0734.080501 | LH thread | C | steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  | | on request | | K0734.100601 | LH thread | C | steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  | | on request | | K0734.130801 | LH thread | C | steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  | | on request | | K0734.161001 | LH thread | C | steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.161201 | LH thread | C | steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.191401 | LH thread | C | steel | 19 | M14x1,5 | 22 | M14x1,5 | 45 | 28 | 20 | 21,5 | 16 |  | | on request | | K0734.191601 | LH thread | C | steel | 19 | M16 | 22 | M16 | 45 | 28 | 20 | 21,5 | 16 |  | | on request | | K0734.080351 | RH thread | CS | steel | 8 | M3,5 | 8 | M4 | 18 | 10,2 | 9 | 8 | 7 |  | | on request | | K0734.08051 | RH thread | CS | steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  |  | on request | | K0734.10061 | RH thread | CS | steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  |  | on request | | K0734.13081 | RH thread | CS | steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  |  | on request | | K0734.16101 | RH thread | CS | steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  |  | on request | | K0734.16121 | RH thread | CS | steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  |  | on request | | K0734.19141 | RH thread | CS | steel | 19 | M14x1,5 | 22 | M14x1,5 | 45 | 28 | 20 | 21,5 | 16 |  |  | on request | | K0734.19161 | RH thread | CS | steel | 19 | M16 | 22 | M16 | 45 | 28 | 20 | 21,5 | 16 |  |  | on request | | K0734.080511 | LH thread | CS | steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  | | on request | | K0734.100611 | LH thread | CS | steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  | | on request | | K0734.130811 | LH thread | CS | steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  | | on request | | K0734.161011 | LH thread | CS | steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.161211 | LH thread | CS | steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.191411 | LH thread | CS | steel | 19 | M14x1,5 | 22 | M14x1,5 | 45 | 28 | 20 | 21,5 | 16 |  | | on request | | K0734.191611 | LH thread | CS | steel | 19 | M16 | 22 | M16 | 45 | 28 | 20 | 21,5 | 16 |  | | on request | | K0734.08052 | RH thread | CS | stainless steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  |  | on request | | K0734.10062 | RH thread | CS | stainless steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  |  | on request | | K0734.13082 | RH thread | CS | stainless steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  |  | on request | | K0734.16102 | RH thread | CS | stainless steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  |  | on request | | K0734.16122 | RH thread | CS | stainless steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  |  | on request | | K0734.080521 | LH thread | CS | stainless steel | 8 | M5 | 8 | M5 | 22 | 10,2 | 9 | 10,2 | 7 |  | | on request | | K0734.100621 | LH thread | CS | stainless steel | 10 | M6 | 10 | M6 | 25 | 12,5 | 11 | 11,5 | 8 |  | | on request | | K0734.130821 | LH thread | CS | stainless steel | 13 | M8 | 13 | M8 | 30 | 16,5 | 13 | 14 | 11 |  | | on request | | K0734.161021 | LH thread | CS | stainless steel | 16 | M10 | 16 | M10 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | | K0734.161221 | LH thread | CS | stainless steel | 16 | M12 | 16 | M12 | 35 | 20 | 16 | 15,5 | 13 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|