Product groups

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Version:Square profile.
Acrylic glass panel.
Note:Total height: 1960mm
Frame width: 900mm
Foot length: 530mm

Floor version consisting of aluminium frame and acrylic glass panels.
Sturdy construction with universal application.

Square profile, frame top open.
Acrylic glass 850x850mm, thickness 4mm.
Total clearance height 1060 mm.
2 castors with wheel locks for secure positioning.
Application:Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request:Special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1081 Floor version on rollers 59,1 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1081.26Floor versionon request