Product groups
Free-standing counter version
K1081

Free-standing counter version

go back

Item description/product images

DescriptionMaterial:Aluminium profile.
Acrylic glass.
Version:Square profile.
Acrylic glass panel.
Note:Total height: 1025mm
Service hatch height: 145mm
Frame width: 900mm
Foot length: 530mm

Table version consisting of aluminium frame and acrylic glass panels.
Sturdy construction with universal application.

Square profile, frame top open.
Acrylic glass 850x850mm, thickness 4mm.
Application:Retail shops / pharmacies
Grocery stores / checkout areas
Medical practices / waiting rooms
Reception counters / entrance area
On request:Special sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1081 Free-standing counter version 238 kB

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1081.11Counter versionon request