Product groups
Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
K0648

Cam levers, plastic, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles and thrust washer fibreglass reinforced plastic PA 66.
Hinge pins 1.4305 stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 stainless steel.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.

Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0648 Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud 156 kB

Drawings

Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0648.1521105X20steelblackM518,1922161423,471,579,6201,152,5125 on request
K0648.1521105X30steelblackM518,1922161423,471,579,6301,152,5125 on request
K0648.1521105X40steelblackM518,1922161423,471,579,6401,152,5125 on request
K0648.1521105X50steelblackM518,1922161423,471,579,6501,152,5125 on request
K0648.1521106X20steelblackM618,1922161423,471,579,6201,152,5125 on request
K0648.1521106X30steelblackM618,1922161423,471,579,6301,152,5125 on request
K0648.1521106X40steelblackM618,1922161423,471,579,6401,152,5125 on request
K0648.1521106X50steelblackM618,1922161423,471,579,6501,152,5125 on request
K0648.2521108X25steelblackM827,111332416,227,7100110251,55170 on request
K0648.2521108X30steelblackM827,111332416,227,7100110301,55170 on request
K0648.2521108X40steelblackM827,111332416,227,7100110401,55170 on request
K0648.2521108X50steelblackM827,111332416,227,7100110501,55170 on request
K0648.2521110X25steelblackM1027,111332416,227,7100110251,55170 on request
K0648.2521110X30steelblackM1027,111332416,227,7100110301,55170 on request
K0648.2521110X40steelblackM1027,111332416,227,7100110401,55170 on request
K0648.2521110X50steelblackM1027,111332416,227,7100110501,55170 on request
K0648.1531105X20stainless steelblackM518,1922161423,471,579,6201,152,5125 on request
K0648.1531105X30stainless steelblackM518,1922161423,471,579,6301,152,5125 on request
K0648.1531105X40stainless steelblackM518,1922161423,471,579,6401,152,5125 on request
K0648.1531105X50stainless steelblackM518,1922161423,471,579,6501,152,5125 on request
K0648.1531106X20stainless steelblackM618,1922161423,471,579,6201,152,5125 on request
K0648.1531106X30stainless steelblackM618,1922161423,471,579,6301,152,5125 on request
K0648.1531106X40stainless steelblackM618,1922161423,471,579,6401,152,5125 on request
K0648.1531106X50stainless steelblackM618,1922161423,471,579,6501,152,5125 on request
K0648.2531108X25stainless steelblackM827,111332416,227,7100110251,55170 on request
K0648.2531108X30stainless steelblackM827,111332416,227,7100110301,55170 on request
K0648.2531108X40stainless steelblackM827,111332416,227,7100110401,55170 on request
K0648.2531108X50stainless steelblackM827,111332416,227,7100110501,55170 on request
K0648.2531110X25stainless steelblackM1027,111332416,227,7100110251,55170 on request
K0648.2531110X30stainless steelblackM1027,111332416,227,7100110301,55170 on request
K0648.2531110X40stainless steelblackM1027,111332416,227,7100110401,55170 on request
K0648.2531110X50stainless steelblackM1027,111332416,227,7100110501,55170 on request
K0648.15218405X20steelred RAL 3020M518,1922161423,471,579,6201,152,5125 on request
K0648.15218405X30steelred RAL 3020M518,1922161423,471,579,6301,152,5125 on request
K0648.15218405X40steelred RAL 3020M518,1922161423,471,579,6401,152,5125 on request
K0648.15218405X50steelred RAL 3020M518,1922161423,471,579,6501,152,5125 on request
K0648.15218406X20steelred RAL 3020M618,1922161423,471,579,6201,152,5125 on request
K0648.15218406X30steelred RAL 3020M618,1922161423,471,579,6301,152,5125 on request
K0648.15218406X40steelred RAL 3020M618,1922161423,471,579,6401,152,5125 on request
K0648.15218406X50steelred RAL 3020M618,1922161423,471,579,6501,152,5125 on request
K0648.25218408X25steelred RAL 3020M827,111332416,227,7100110251,55170 on request
K0648.25218408X30steelred RAL 3020M827,111332416,227,7100110301,55170 on request
K0648.25218408X40steelred RAL 3020M827,111332416,227,7100110401,55170 on request
K0648.25218408X50steelred RAL 3020M827,111332416,227,7100110501,55170 on request
K0648.25218410X25steelred RAL 3020M1027,111332416,227,7100110251,55170 on request
K0648.25218410X30steelred RAL 3020M1027,111332416,227,7100110301,55170 on request
K0648.25218410X40steelred RAL 3020M1027,111332416,227,7100110401,55170 on request
K0648.25218410X50steelred RAL 3020M1027,111332416,227,7100110501,55170 on request
K0648.15318405X20stainless steelred RAL 3020M518,1922161423,471,579,6201,152,5125 on request
K0648.15318405X30stainless steelred RAL 3020M518,1922161423,471,579,6301,152,5125 on request
K0648.15318405X40stainless steelred RAL 3020M518,1922161423,471,579,6401,152,5125 on request
K0648.15318405X50stainless steelred RAL 3020M518,1922161423,471,579,6501,152,5125 on request
K0648.15318406X20stainless steelred RAL 3020M618,1922161423,471,579,6201,152,5125 on request
K0648.15318406X30stainless steelred RAL 3020M618,1922161423,471,579,6301,152,5125 on request
K0648.15318406X40stainless steelred RAL 3020M618,1922161423,471,579,6401,152,5125 on request
K0648.15318406X50stainless steelred RAL 3020M618,1922161423,471,579,6501,152,5125 on request
K0648.25318408X25stainless steelred RAL 3020M827,111332416,227,7100110251,55170 on request
K0648.25318408X30stainless steelred RAL 3020M827,111332416,227,7100110301,55170 on request
K0648.25318408X40stainless steelred RAL 3020M827,111332416,227,7100110401,55170 on request
K0648.25318408X50stainless steelred RAL 3020M827,111332416,227,7100110501,55170 on request
K0648.25318410X25stainless steelred RAL 3020M1027,111332416,227,7100110251,55170 on request
K0648.25318410X30stainless steelred RAL 3020M1027,111332416,227,7100110301,55170 on request
K0648.25318410X40stainless steelred RAL 3020M1027,111332416,227,7100110401,55170 on request
K0648.25318410X50stainless steelred RAL 3020M1027,111332416,227,7100110501,55170 on request