Product groups
Hook clamp holders, Form A, with square
K0017_A

Hook clamp holders, Form A, with square

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Hook clamp holders are for holding and raising hook clamps.Accessory:Hook clamps K0014.
Extensions for jack screws K0018.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0017_A Hook clamp holders, Form A, with square 229 kB

Drawings

Hook clamp holders, Form A, with square

Item selection/filter

Order No.FormForm definitionD

D1D2D3LL1L2L3SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0017.04035Awith square10M4M61435461613122,7 on request
K0017.06040Awith square12M6M81640541914137 on request