Product groups
Springs for clamp straps
K1554

Springs for clamp straps

go back

Item description/product images

DescriptionMaterial:Spring steel wire EN 10270-1-DH.Note:Springs are only available in 400 mm lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1554 Springs for clamp straps 172 kB

Drawings

Springs for clamp straps

Item selection/filter

Order No.D

DiLOSSpring force
F approx.
(N)
Compression
factor under f
CADAcc.PriceOrder
K1554.0616,54003321,3 on request
K1554.0818,54004252,1 on request
K1554.101,210,54004352,7 on request
K1554.121,412,54005473,3 on request
K1554.141,514,54006504 on request
K1554.161,616,54007534,8 on request
K1554.181,818,54007685,4 on request
K1554.201,820,54008626,5 on request
K1554.242254009708,6 on request