Product groups
Clamp straps mini double sided
K1955

Clamp straps mini double sided

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Two workpieces can be clamped simultaneously from one clamping point using the mini clamp strap.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1955 Clamp straps mini double sided 149 kB

Drawings

Clamp straps mini double sided

Item selection/filter

Order No.

ABCD

HLClamping
force
kN
CADAcc.PriceOrder
K1955.00622122710164,82 on request
K1955.00822122910168,77 on request
K1955.0103519311152413,9 on request
K1955.0123519313152420,2 on request
K1955.0165029517253637,8 on request