Product groups
Clamp straps double sided
K2429

Clamp straps double sided

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2429 Clamp straps double sided 168 kB

Drawings

Clamp straps double sided

Item selection/filter

Order No.

LL1BHD

F
kN
CADAcc.PriceOrder
K2429.053281285,53,42 on request
K2429.064010161074,82 on request
K2429.085012201298,77 on request
K2429.10631625161113,9 on request
K2429.12802032201420,2 on request
K2429.141002540251627,6 on request
K2429.161253250301837,8 on request
K2429.201604060302258,8 on request