Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel 1.1191Version:Form A black oxidised.
Form B hardened and bright.
Note:T-slot keys are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Version B can be mounted at 90° for a wider mark-out dimension. The T-slot key can therefore be used for two different slot widths.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0954 T-slot keys 243 kB

Drawings (total overview)

T-slot keys

T-slot keys, Form A, single

More information

Drawings

T-slot keys, Form A, single

Item selection/filter

Order No.FormForm definitionBN=Slot widthB

HH1LCADAcc.PriceOrder
K0954.08X8Asingle888-20 on request
K0954.12X20Asingle201214630 on request
K0954.12X22Asingle221214630 on request
K0954.12X30Asingle301214630 on request
K0954.14X20Asingle201414630 on request
K0954.14X22Asingle221414630 on request
K0954.14X30Asingle301414630 on request
K0954.16X20Asingle201614630 on request
K0954.16X22Asingle221614630 on request
K0954.16X30Asingle301614630 on request
K0954.18X20Asingle201814630 on request
K0954.18X22Asingle221814630 on request
K0954.18X30Asingle301814630 on request
K0954.22X20Asingle202214630 on request
K0954.22X22Asingle222214630 on request
K0954.22X30Asingle302214630 on request

T-slot keys, Form B, double-sided

More information

Drawings

T-slot keys, Form B, double-sided

Item selection/filter

Order No.FormForm definitionBN=Slot widthB

HH1LL1CADAcc.PriceOrder
K0954.1814X18Bboth sides1814104,91818 on request
K0954.1814X20Bboth sides2014104,92018 on request