Product groups

Item description/product images

DescriptionProduct description:Locating pins are used to position basic elements on machine tables.Material:Carbon steel.Version:Tempered and black oxidised.
Precision diameters and guide faces ground.
Note:Form A
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Accessory:Baseplates K0800.Drawing reference:
1) extractor hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0855_Datasheet_32678_Locating_pins--en 457 kB

Drawings

Locating pins

Item selection/filter

Order No.FormBD

D1GLCADAcc.PriceOrder
K0855.14030A143029M664 on request
K0855.18030A183029M664 on request
K0855.20030A203029M664 on request
K0855.22030A223029M664 on request
K0855.140301B143029M851 on request
K0855.180301B183029M857 on request