Product groups

Wheels and rollers from KIPP

go back
  • Wheels and rollers from KIPP
NEW from KIPP:

Wheels and rollers for industrial applications

HEINRICH KIPP WERK has incorporated a wide selection of high quality wheels and rollers into its product range. The product range extends from heavy-duty castors for industrial trucks to guide rollers used in logistical applications such as packaging lines or conveyor systems. The extensive range from KIPP also includes special products for specific requirements:

  • Easy handling in intralogistics is made possible by wheels and castors that have a thin, high-quality tread with optimised geometry. They are designed for higher speeds and low roll and swivel resistance.

  • For branches with strict hygiene regulations, KIPP offers a series in which white wheel bodies with a light blue tread make any contamination clearly visible. Stainless steel versions are also available for use in corrosive environments.

  • Antistatic wheels and rollers reliably prevent electrical discharges and reduce the risk of injury and damage. Models with special grey elastic solid rubber tyres do not cause any floor markings and thus improve cleanliness in the areas where they are used.

  • There are versions designed with high cushioning effect for transporting shock-sensitive goods. A thick coating with an adapted contour reliably cushions surface irregularities and ensures particularly smooth running.


At KIPP, wheels and rollers are part of the main group Material Handling, in which ball transfer units and ring bolts are also available.