Product groups

Neuartige Hygienic DESIGN Verschraubung

go back
  • Neuartige Hygienic DESIGN Verschraubung

New fastening system in Hygienic DESIGN

HEINRICH KIPP WERK has developed a new fastening system for application areas in which hygiene plays an important role. This cavity-free solution, that is optimally coordintated to all other components, has been designed for easy cleaning and is an alternative to the Hygienic USIT® fastening system. The EU10/2011 and FDA CFR21 directives are fulfilled..

  • Smooth radii and transitions, the fastening system is free of grooves, burrs or uneven head seating

  • Inner radii ≤ 3 mm, average finish ≤ 0.8 µm

  • Resistant to cleaning media with a pH value between pH4 and pH14 as well as strong alkalis

  • Sealing ring with cleaning-optimised geometry, good hydrolysis resistance and enhanced temperature range of -20 to +100 °C

  • Ultramarine blue sealing ring - typical in the industry for the identification of foreign bodies in foodstuffs.

This fastening system has been developed by KIPP. The uniform design of the screws and cap nuts ensures not only high functionality but also visual coherence. The domed-head forms are a protected design. The sealing ring made of the thermoplastic material POM is pre-mounted on the screw or nut, but can be exchanged and ordered separately. Screw and nut are made of stainless steel 1.4404 and are available in sizes the M4 - M16. Customers can choose between an unpolished or polished version.

To the Hygienic DESIGN products: