Product groups
HEINRICH KIPP WERK will be represented at the METAV in Düsseldorf, Germany from 20 to 24 February.

The international exhibition for metalworking technology celebrates its 20th anniversary this year. Roughly 600 exhibitors will be presenting the newest developments, innovations and services in four themes (Quality Area, Moulding Area, Additive Manufacturing Area and Medical Area) covering all metalworking fields.

The focus of the exhibition:

- Machine tools

- Machining systems

- Precision tooling

- Automated material handling

- Computer technology

- Industrial electronics and accessories

Info: METAV

To the eCatalogue    »    Clamping Technology

The new KIPP catalogue Clamping Technology appears just in time for the METAV 2018. It has 460 pages with more than 2800 clamping components and has a completely new layout.
19 different product groups have been divided between four sections:
A real lightweight - The new mineral cast workholding pyramid has a very low specific material weight, it is lighter than aluminium. The epoxy granite pyramid was specially developed for use on 5-axis machines. The pyramid shape enables five different clamping systems or setups to be mounted on the clamping surfaces. The additional load on the machine table is minimised by the low net weight. Further advantages:

- Excellent vibration dampening properties (6 – 10 times better than cast iron)

- Increased service life

- The shape leads to high design flexibility

To product

A new group includes centric vices with zero-point interface and automation possibilities. The centric vices are available with jaw width 65 mm or jaw widths from 80 to 125 mm. Advantages:

- Flexible attachment

- Reversible jaws (accessory) with thread on the side for workpiece stops enable a wider clamping range

- Good outflow of coolant and swarf

Our experts - always there for you.

Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contact