Product groups

Styrene-based TPE

Short designation TPS (also TPE-S)
Brand name Dryflex® (HEXPOL)
Chemical description Styrene-based TPE
Mechanical properties  
  Hardness range [Shore A/D] 10A – 70D
  Wear resistance Good
  Tensile strength [MPa]  
Physical properties  
  Density [g/cm³] 0.9 – 1.2
Application temperatures  
 Temperature range, short-term [°C] -70 – 110
 Temperature range, continuous [°C] -50 – 80
Other properties  
  Flammability according to UL 94 HB
  Chemical resistance  
  Mineral grease and oils o
  Petrol -
  Weak/strong acids +/o
  Weak/strong alkalis +/o
  Perchloroethylene -
  Trichloroethylene -
  Acetone -
  Alcohols o
  Brake fluid o
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation +
+ resistant / o conditionally resistant / - not resistant

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33