Product groups

Stainless steel

go back
1.4034
Martensitic chromium stainless steel, can be hardened
1.4057
Martensitic chromium stainless QT steel
1.4112
Martensitic stainless steel with high hardening capability.
1.4125
Martensitic stainless steel with extremely high hardening capability
1.4301
The standard under the austenitic chromium-nickel stainless steels –
"The classic V2A" (A2)
1.4305
Austenitic chromium-nickel stainless steel with added sulphur –
"Free-cutting stainless steel"
1.4308
Austenitic chromium-nickel stainless steel –
"Casting version of the 1.4301"
1.4310
Austenitic chromium-nickel stainless steel –
"Classic material for corrosion-resistant springs"
1.4401
Austenitic chromium-nickel-molybdenum stainless steel
1.4404
Austenitic chromium-nickel-molybdenum stainless steel
particularly suitable for welding
1.4542
Martensitic precipitation hardening steel, niobium-stabilised,
with very good yield strength properties
1.4571
Austenitic chromium-nickel stainless steel with titanium stabilisation –
"The classic V4A" (A4)