|
Short designation |
NR |
Brand name |
|
Chemical description |
Natural rubber |
Mechanical properties |
|
Hardness range [Shore A/D] |
30 – 90 |
Wear resistance |
Good |
Tensile strength [MPa] |
10 – 30 |
Physical properties |
|
Density [g/cm³] |
1.35 |
Application temperatures |
|
Temperature range, short-term [°C] |
-50 – 100 |
Temperature range, continuous [°C] |
-30 – 80 |
Other properties |
|
Flammability according to UL 94 |
Burns |
Chemical resistance |
|
Mineral grease and oils |
- |
Petrol |
-- |
Weak/strong acids |
-/-- |
Weak/strong alkalis |
+/o |
Perchloroethylene |
-- |
Trichloroethylene |
-- |
Acetone |
o |
Alcohols |
++ |
Brake fluid |
++ |
Hydrolysis resistance (hot water) |
+ |
Weather/UV radiation |
+ |
|
++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable |
This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives. |
Back to overview |
|
|
|
Availability Here you can check item's availability. |
|