Product groups

Chloroprene rubber

Short designation CR
Brand name Neoprene®
Bayprene®
Chemical description Chloroprene rubber
Mechanical properties  
  Hardness range [Shore A/D] 40 – 90
  Wear resistance Good – very good
  Tensile strength [MPa] 10 – 25
Physical properties  
  Density [g/cm³] 1.4
Application temperatures  
 Temperature range, short-term [°C] -30 – 120
 Temperature range, continuous [°C] -20 – 100
Other properties  
  Flammability according to UL 94 V-2
Chemical resistance  
  Mineral grease and oils +
  Petrol -
  Weak/strong acids o/--
  Weak/strong alkalis ++/+
  Perchloroethylene --
  Trichloroethylene --
  Acetone -
  Alcohols +
  Brake fluid o
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation +
++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable
This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.

Back to overview