Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.Drawing reference:
Form A: hardened face
Form B: face hardened and ground
Form C: hardened spherical surface
Form D: tempered serrated surface
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0301 Fixture feet with internal thread 198 kB

Drawings (total overview)

Fixture feet with internal thread

Item selection/filter

Order No.FormDEGHRTSWCADAcc.PriceOrder
K0301.106X20A9,52M620-1210 on request
K0301.106X40A9,52M640-1210 on request
K0301.110X32A16,53M1032-1817 on request
K0301.110X63A16,53M1063-1817 on request
K0301.112X32A18,53M1232-1819 on request
K0301.112X63A18,53M1263-1819 on request
K0301.116X50A234M1650-2424 on request
K0301.116X100A234M16100-2424 on request
K0301.206X20B9,52M620-1210 on request
K0301.206X40B9,52M640-1210 on request
K0301.210X32B16,53M1032-1817 on request
K0301.210X63B16,53M1063-1817 on request
K0301.212X32B18,53M1232-1819 on request
K0301.212X63B18,53M1263-1819 on request
K0301.216X50B234M1650-2424 on request
K0301.216X100B234M16100-2424 on request
K0301.306X20C9,5-M620151210 on request
K0301.306X40C9,5-M640151210 on request
K0301.310X32C16,5-M1032301817 on request
K0301.310X63C16,5-M1063301817 on request
K0301.312X32C18,5-M1232351819 on request
K0301.312X63C18,5-M1263351819 on request
K0301.316X50C23-M1650402424 on request
K0301.316X100C23-M16100402424 on request
K0301.406X20D9,5-M620-1210 on request
K0301.406X40D9,5-M640-1210 on request
K0301.410X32D16,5-M1032-1817 on request
K0301.410X63D16,5-M1063-1817 on request
K0301.412X32D18,5-M1232-1819 on request
K0301.412X63D18,5-M1263-1819 on request
K0301.416X50D23-M1650-2424 on request
K0301.416X100D23-M16100-2424 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33