Product groups
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
K2121

Cam levers, stainless steel with internal or external thread,...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle stainless steel 1.4308.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin and stud stainless steel 1.4305.

Version:Handle electropolished or abrasive blasted.
Thrust washer, black.
Hinge pin and stud bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2121 Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud 204 kB

Drawings (total overview)

Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud

Cam levers, stainless steel with internal thread, plastic thrust washer

More information

Drawings

Cam levers, stainless steel with internal thread, plastic thrust washer

Item selection/filter

Order No.KIPP old article numberSurface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2121.7512003-electropolishedM310,7613,811,5913,52227,510,550 on request
K2121.8512003-electropolishedM310,7614,411,5913,52833,510,645 on request
K2121.9512003K0645.9512003electropolishedM310,7614,411,5913,536,241,711,590 on request
K2121.7512004-electropolishedM410,7613,811,5913,52227,510,550 on request
K2121.8512004-electropolishedM410,7614,411,5913,52833,510,645 on request
K2121.9512004K0645.9512004electropolishedM410,7614,411,5913,536,241,711,590 on request
K2121.0512004K0645.0512004electropolishedM413,88181311,417,252,359,112,5100 on request
K2121.0512005K0645.0512005electropolishedM513,88181311,417,252,359,112,5100 on request
K2121.1512005K0645.1512005electropolishedM516921,51514,722,270,479,21,24120 on request
K2121.1512006K0645.1512006electropolishedM616921,51514,722,270,479,21,24120 on request
K2121.2512008K0645.2512008electropolishedM8251133,32418,328,8961081,58350 on request
K2121.7512303-blastedM310,7613,811,5913,52227,510,550 on request
K2121.8512303-blastedM310,7614,411,5913,52833,510,645 on request
K2121.9512303K0645.9512303blastedM310,7614,411,5913,536,241,711,590 on request
K2121.7512304-blastedM410,7613,811,5913,52227,510,550 on request
K2121.8512304-blastedM410,7614,411,5913,52833,510,645 on request
K2121.9512304K0645.9512304blastedM410,7614,411,5913,536,241,711,590 on request
K2121.0512304K0645.0512304blastedM413,88181311,417,252,359,112,5100 on request
K2121.0512305K0645.0512305blastedM513,88181311,417,252,359,112,5100 on request
K2121.1512305K0645.1512305blastedM516921,51514,722,270,479,21,24120 on request
K2121.1512306K0645.1512306blastedM616921,51514,722,270,479,21,24120 on request
K2121.2512308K0645.2512308blastedM8251133,32418,328,8961081,58350 on request

Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud

More information

Drawings

Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud

Item selection/filter

Order No.KIPP old article numberSurface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2121.7512003X10-electropolishedM310,7613,811,5913,52227,51010,550 on request
K2121.7512003X15-electropolishedM310,7613,811,5913,52227,51510,550 on request
K2121.7512003X30-electropolishedM310,7613,811,5913,52227,53010,550 on request
K2121.8512003X10-electropolishedM310,7614,411,5913,52833,51010,645 on request
K2121.8512003X15-electropolishedM310,7614,411,5913,52833,51510,645 on request
K2121.8512003X30-electropolishedM310,7614,411,5913,52833,53010,645 on request
K2121.9512003X10K0645.9512003X10electropolishedM310,7614,411,5913,536,241,71011,590 on request
K2121.9512003X15K0645.9512003X15electropolishedM310,7614,411,5913,536,241,71511,590 on request
K2121.9512003X30K0645.9512003X30electropolishedM310,7614,411,5913,536,241,73011,590 on request
K2121.7512004X10-electropolishedM410,7613,811,5913,52227,51010,550 on request
K2121.7512004X15-electropolishedM410,7613,811,5913,52227,51510,550 on request
K2121.7512004X30-electropolishedM410,7613,811,5913,52227,53010,550 on request
K2121.8512004X10-electropolishedM410,7614,411,5913,52833,51010,645 on request
K2121.8512004X15-electropolishedM410,7614,411,5913,52833,51510,645 on request
K2121.8512004X30-electropolishedM410,7614,411,5913,52833,53010,645 on request
K2121.9512004X10K0645.9512004X10electropolishedM410,7614,411,5913,536,241,71011,590 on request
K2121.9512004X15K0645.9512004X15electropolishedM410,7614,411,5913,536,241,71511,590 on request
K2121.9512004X30K0645.9512004X30electropolishedM410,7614,411,5913,536,241,73011,590 on request
K2121.0512004X15K0645.0512004X15electropolishedM413,88181311,417,252,359,11512,5100 on request
K2121.0512004X20K0645.0512004X20electropolishedM413,88181311,417,252,359,12012,5100 on request
K2121.0512004X30K0645.0512004X30electropolishedM413,88181311,417,252,359,13012,5100 on request
K2121.0512005X20K0645.0512005X20electropolishedM513,88181311,417,252,359,12012,5100 on request
K2121.0512005X30K0645.0512005X30electropolishedM513,88181311,417,252,359,13012,5100 on request
K2121.0512005X40K0645.0512005X40electropolishedM513,88181311,417,252,359,14012,5100 on request
K2121.0512005X50K0645.0512005X50electropolishedM513,88181311,417,252,359,15012,5100 on request
K2121.1512005X20K0645.1512005X20electropolishedM516921,51514,722,270,479,2201,24120 on request
K2121.1512005X30K0645.1512005X30electropolishedM516921,51514,722,270,479,2301,24120 on request
K2121.1512005X40K0645.1512005X40electropolishedM516921,51514,722,270,479,2401,24120 on request
K2121.1512005X50K0645.1512005X50electropolishedM516921,51514,722,270,479,2501,24120 on request
K2121.1512006X20K0645.1512006X20electropolishedM616921,51514,722,270,479,2201,24120 on request
K2121.1512006X30K0645.1512006X30electropolishedM616921,51514,722,270,479,2301,24120 on request
K2121.1512006X40K0645.1512006X40electropolishedM616921,51514,722,270,479,2401,24120 on request
K2121.1512006X50K0645.1512006X50electropolishedM616921,51514,722,270,479,2501,24120 on request
K2121.2512008X25K0645.2512008X25electropolishedM8251133,32418,328,896108251,58350 on request
K2121.2512008X30K0645.2512008X30electropolishedM8251133,32418,328,896108301,58350 on request
K2121.2512008X40K0645.2512008X40electropolishedM8251133,32418,328,896108401,58350 on request
K2121.2512008X50K0645.2512008X50electropolishedM8251133,32418,328,896108501,58350 on request
K2121.2512010X25K0645.2512010X25electropolishedM10251133,32418,328,896108251,58350 on request
K2121.2512010X30K0645.2512010X30electropolishedM10251133,32418,328,896108301,58350 on request
K2121.2512010X40K0645.2512010X40electropolishedM10251133,32418,328,896108401,58350 on request
K2121.2512010X50K0645.2512010X50electropolishedM10251133,32418,328,896108501,58350 on request
K2121.7512303X10-blastedM310,7613,811,5913,52227,51010,550 on request
K2121.7512303X15-blastedM310,7613,811,5913,52227,51510,550 on request
K2121.7512303X30-blastedM310,7613,811,5913,52227,53010,550 on request
K2121.8512303X10-blastedM310,7614,411,5913,52833,51010,645 on request
K2121.8512303X15-blastedM310,7614,411,5913,52833,51510,645 on request
K2121.8512303X30-blastedM310,7614,411,5913,52833,53010,645 on request
K2121.9512303X10K0645.9512303X10blastedM310,7614,411,5913,536,241,71011,590 on request
K2121.9512303X15K0645.9512303X15blastedM310,7614,411,5913,536,241,71511,590 on request
K2121.9512303X30K0645.9512303X30blastedM310,7614,411,5913,536,241,73011,590 on request
K2121.7512304X10-blastedM410,7613,811,5913,52227,51010,550 on request
K2121.7512304X15-blastedM410,7613,811,5913,52227,51510,550 on request
K2121.7512304X30-blastedM410,7613,811,5913,52227,53010,550 on request
K2121.8512304X10-blastedM410,7614,411,5913,52833,51010,645 on request
K2121.8512304X15-blastedM410,7614,411,5913,52833,51510,645 on request
K2121.8512304X30-blastedM410,7614,411,5913,52833,53010,645 on request
K2121.9512304X10K0645.9512304X10blastedM410,7614,411,5913,536,241,71011,590 on request
K2121.9512304X15K0645.9512304X15blastedM410,7614,411,5913,536,241,71511,590 on request
K2121.9512304X30K0645.9512304X30blastedM410,7614,411,5913,536,241,73011,590 on request
K2121.0512304X15K0645.0512304X15blastedM413,88181311,417,252,359,11512,5100 on request
K2121.0512304X20K0645.0512304X20blastedM413,88181311,417,252,359,12012,5100 on request
K2121.0512304X30K0645.0512304X30blastedM413,88181311,417,252,359,13012,5100 on request
K2121.0512305X20K0645.0512305X20blastedM513,88181311,417,252,359,12012,5100 on request
K2121.0512305X30K0645.0512305X30blastedM513,88181311,417,252,359,13012,5100 on request
K2121.0512305X40K0645.0512305X40blastedM513,88181311,417,252,359,14012,5100 on request
K2121.0512305X50K0645.0512305X50blastedM513,88181311,417,252,359,15012,5100 on request
K2121.1512305X20K0645.1512305X20blastedM516921,51514,722,270,479,2201,24120 on request
K2121.1512305X30K0645.1512305X30blastedM516921,51514,722,270,479,2301,24120 on request
K2121.1512305X40K0645.1512305X40blastedM516921,51514,722,270,479,2401,24120 on request
K2121.1512305X50K0645.1512305X50blastedM516921,51514,722,270,479,2501,24120 on request
K2121.1512306X20K0645.1512306X20blastedM616921,51514,722,270,479,2201,24120 on request
K2121.1512306X30K0645.1512306X30blastedM616921,51514,722,270,479,2301,24120 on request
K2121.1512306X40K0645.1512306X40blastedM616921,51514,722,270,479,2401,24120 on request
K2121.1512306X50K0645.1512306X50blastedM616921,51514,722,270,479,2501,24120 on request
K2121.2512308X25K0645.2512308X25blastedM8251133,32418,328,896108251,58350 on request
K2121.2512308X30K0645.2512308X30blastedM8251133,32418,328,896108301,58350 on request
K2121.2512308X40K0645.2512308X40blastedM8251133,32418,328,896108401,58350 on request
K2121.2512308X50K0645.2512308X50blastedM8251133,32418,328,896108501,58350 on request
K2121.2512310X25K0645.2512310X25blastedM10251133,32418,328,896108251,58350 on request
K2121.2512310X30K0645.2512310X30blastedM10251133,32418,328,896108301,58350 on request
K2121.2512310X40K0645.2512310X40blastedM10251133,32418,328,896108401,58350 on request
K2121.2512310X50K0645.2512310X50blastedM10251133,32418,328,896108501,58350 on request