Product groups
Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel - inch
K0124 inch

Clamping levers, electropolished or abrasive blasted stainless...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308 (AISI 304 equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).

Version:Handle electropolished or blasted.
Metal parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 inch Clamping levers, stainless steel with internal thread, threaded insert stainless steel - inch 231 kB

Drawings

Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel - inch

Item selection/filter

Order No.Main
colour
SizeXAA1BD

D1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
K0124.1A0electropolished110-244047710131424,5414,53134916 on request
K0124.1A1electropolished110-324047710131424,5414,53134916 on request
K0124.1A2electropolished11/4-204047710131424,5414,53134916 on request
K0124.2A2electropolished21/4-206574,51013,518,51928,56,517,542,545,51220 on request
K0124.2A3electropolished25/16-186574,51013,518,51928,56,517,542,545,51220 on request
K0124.3A3electropolished35/16-1880911116212237102454,558,51422 on request
K0124.3A4electropolished33/8-1680911116212237102454,558,51422 on request
K0124.4A4electropolished43/8-169510913192727,54310276367,51724 on request
K0124.4A5electropolished41/2-139510913192727,54310276367,51724 on request
K0124.5A5electropolished51/2-1311012615233132491231,57377,52326 on request
K0124.5A6electropolished55/8-1111012615233132491231,57377,52326 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33