Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch |
More information |
Order No. | Surface finish body | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0645.95410AD | electropolished | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.95410AE | electropolished | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.05410AE | electropolished | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05410A0 | electropolished | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05410A1 | electropolished | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.15410A1 | electropolished | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.15410A2 | electropolished | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.25410A3 | electropolished | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | K0645.95413AD | blasted | 6-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.95413AE | blasted | 8-32 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | K0645.05413AE | blasted | 8-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05413A0 | blasted | 10-24 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.05413A1 | blasted | 10-32 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | K0645.15413A1 | blasted | 10-32 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.15413A2 | blasted | 1/4-20 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | K0645.25413A3 | blasted | 5/16-18 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | |
|