Product groups
Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel - inch
K0121 inch

Clamping levers, electropolished stainless steel, with external...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308 (AISI 304 equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).

Version:Stainless steel grip electropolished.
Steel parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0121 inch Clamping levers, stainless steel with external thread, threaded insert stainless steel - inch 284 kB

Drawings

Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel - inch

Item selection/filter

Order No.

Main
material
SizeXDD1D2HH1H3H4AA1No. of
teeth
LCADAcc.PriceOrder
K0121.11A4X20stainless steel13/8-1619282040,5126568,5831072420 on request
K0121.11A4X30stainless steel13/8-1619282040,5126568,5831072430 on request
K0121.11A4X40stainless steel13/8-1619282040,5126568,5831072440 on request
K0121.11A4X45stainless steel13/8-1619282040,5126568,5831072445 on request
K0121.11A4X50stainless steel13/8-1619282040,5126568,5831072450 on request
K0121.11A4X60stainless steel13/8-1619282040,5126568,5831072460 on request
K0121.11A5X20stainless steel11/2-1319282040,5126568,5831072420 on request
K0121.11A5X30stainless steel11/2-1319282040,5126568,5831072430 on request
K0121.11A5X40stainless steel11/2-1319282040,5126568,5831072440 on request
K0121.11A5X45stainless steel11/2-1319282040,5126568,5831072445 on request
K0121.11A5X50stainless steel11/2-1319282040,5126568,5831072450 on request
K0121.11A5X60stainless steel11/2-1319282040,5126568,5831072460 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33