Product groups
Ball lock pins with stainless steel mushroom grip
K0364

Ball lock pins with stainless steel mushroom grip

go back

Item description/product images

DescriptionMaterial:Metal parts stainless steel.Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Corrosion resistant. Option for connecting retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0364 Ball lock pins with stainless steel mushroom grip 178 kB

Drawings

Ball lock pins with stainless steel mushroom grip

Item selection/filter

Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0364.23050102555,51410626,516515  on request
K0364.23050152555,51415626,521515  on request
K0364.23050202555,51420626,526515  on request
K0364.23050252555,51425626,531515  on request
K0364.23050302555,51430626,536515  on request
K0364.23060102566,851410726,517622  on request
K0364.23060152566,851415726,522622  on request
K0364.23060202566,851420726,527622  on request
K0364.23060252566,851425726,532622  on request
K0364.23060302566,851430726,537622  on request
K0364.23060352566,851435726,542622  on request
K0364.23060402566,851440726,547622  on request
K0364.23060452566,851445726,552622  on request
K0364.23060502566,851450726,557622  on request
K0364.23080202589,51420826,528838  on request
K0364.23080252589,51425826,533838  on request
K0364.23080302589,51430826,538838  on request
K0364.23080352589,51435826,543838  on request
K0364.23080402589,51440826,548838  on request
K0364.23080452589,51445826,553838  on request
K0364.23080502589,51450826,558838  on request
K0364.31100203310121920934,6291060  on request
K0364.31100253310121925934,6341060  on request
K0364.31100303310121930934,6391060  on request
K0364.31100353310121935934,6441060  on request
K0364.31100403310121940934,6491060  on request
K0364.31100453310121945934,6541060  on request
K0364.31100503310121950934,6591060  on request
K0364.31100603310121960934,6691060  on request
K0364.3112025331214,519251034,6351286  on request
K0364.3112030331214,519301034,6401286  on request
K0364.3112035331214,519351034,6451286  on request
K0364.3112040331214,519401034,6501286  on request
K0364.3112045331214,519451034,6551286  on request
K0364.3112050331214,519501034,6601286  on request
K0364.3112060331214,519601034,6701286  on request
K0364.3112070331214,519701034,6801286  on request
K0364.3112080331214,519801034,6901286  on request
K0364.3116030331619203013,334,643,316153  on request
K0364.3116035331619203513,334,648,316153  on request
K0364.3116040331619204013,334,653,316153  on request
K0364.3116045331619204513,334,658,316153  on request
K0364.3116050331619205013,334,663,316153  on request
K0364.3116060331619206013,334,673,316153  on request
K0364.3116070331619207013,334,683,316153  on request
K0364.3116080331619208013,334,693,316153  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33