Product groups
Mushroom knobs external thread - inch
K0251 inch

Mushroom knobs external thread - inch

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 inch Mushroom knobs external thread - inch 1,1 MB

Drawings

Mushroom knobs external thread - inch

Item selection/filter

Order No.Component
material
Colour
Cap
DD1D2D3HH1LCADAcc.PriceOrder
K0251.AEX10steelblack grey RAL 70218-32211219211010 on request
K0251.AE5X10steellight grey RAL 70358-32211219211010 on request
K0251.AE6X10steeltraffic red RAL 30208-32211219211010 on request
K0251.AE7X10steelcolza yellow RAL 10218-32211219211010 on request
K0251.AEX20steelblack grey RAL 70218-32211219211020 on request
K0251.AE5X20steellight grey RAL 70358-32211219211020 on request
K0251.AE6X20steeltraffic red RAL 30208-32211219211020 on request
K0251.AE7X20steelcolza yellow RAL 10218-32211219211020 on request
K0251.A1X10steelblack grey RAL 702110-32211219211010 on request
K0251.A15X10steellight grey RAL 703510-32211219211010 on request
K0251.A16X10steeltraffic red RAL 302010-32211219211010 on request
K0251.A17X10steelcolza yellow RAL 102110-32211219211010 on request
K0251.A1X20steelblack grey RAL 702110-32211219211020 on request
K0251.A15X20steellight grey RAL 703510-32211219211020 on request
K0251.A16X20steeltraffic red RAL 302010-32211219211020 on request
K0251.A17X20steelcolza yellow RAL 102110-32211219211020 on request
K0251.A2X20steelblack grey RAL 70211/4-20251423251220 on request
K0251.A25X20steellight grey RAL 70351/4-20251423251220 on request
K0251.A26X20steeltraffic red RAL 30201/4-20251423251220 on request
K0251.A27X20steelcolza yellow RAL 10211/4-20251423251220 on request
K0251.A2X30steelblack grey RAL 70211/4-20251423251230 on request
K0251.A25X30steellight grey RAL 70351/4-20251423251230 on request
K0251.A26X30steeltraffic red RAL 30201/4-20251423251230 on request
K0251.A27X30steelcolza yellow RAL 10211/4-20251423251230 on request
K0251.A3X20steelblack grey RAL 70215/16-18331831331520 on request
K0251.A35X20steellight grey RAL 70355/16-18331831331520 on request
K0251.A36X20steeltraffic red RAL 30205/16-18331831331520 on request
K0251.A37X20steelcolza yellow RAL 10215/16-18331831331520 on request
K0251.A3X40steelblack grey RAL 70215/16-18331831331540 on request
K0251.A35X40steellight grey RAL 70355/16-18331831331540 on request
K0251.A36X40steeltraffic red RAL 30205/16-18331831331540 on request
K0251.A37X40steelcolza yellow RAL 10215/16-18331831331540 on request
K0251.0AEX10stainless steelblack grey RAL 70218-32211219211010 on request
K0251.0AE5X10stainless steellight grey RAL 70358-32211219211010 on request
K0251.0AE6X10stainless steeltraffic red RAL 30208-32211219211010 on request
K0251.0AE7X10stainless steelcolza yellow RAL 10218-32211219211010 on request
K0251.0AEX20stainless steelblack grey RAL 70218-32211219211020 on request
K0251.0AE5X20stainless steellight grey RAL 70358-32211219211020 on request
K0251.0AE6X20stainless steeltraffic red RAL 30208-32211219211020 on request
K0251.0AE7X20stainless steelcolza yellow RAL 10218-32211219211020 on request
K0251.0A1X10stainless steelblack grey RAL 702110-32211219211010 on request
K0251.0A15X10stainless steellight grey RAL 703510-32211219211010 on request
K0251.0A16X10stainless steeltraffic red RAL 302010-32211219211010 on request
K0251.0A17X10stainless steelcolza yellow RAL 102110-32211219211010 on request
K0251.0A1X20stainless steelblack grey RAL 702110-32211219211020 on request
K0251.0A15X20stainless steellight grey RAL 703510-32211219211020 on request
K0251.0A16X20stainless steeltraffic red RAL 302010-32211219211020 on request
K0251.0A17X20stainless steelcolza yellow RAL 102110-32211219211020 on request
K0251.0A2X20stainless steelblack grey RAL 70211/4-20251423251220 on request
K0251.0A25X20stainless steellight grey RAL 70351/4-20251423251220 on request
K0251.0A26X20stainless steeltraffic red RAL 30201/4-20251423251220 on request
K0251.0A27X20stainless steelcolza yellow RAL 10211/4-20251423251220 on request
K0251.0A2X30stainless steelblack grey RAL 70211/4-20251423251230 on request
K0251.0A25X30stainless steellight grey RAL 70351/4-20251423251230 on request
K0251.0A26X30stainless steeltraffic red RAL 30201/4-20251423251230 on request
K0251.0A27X30stainless steelcolza yellow RAL 10211/4-20251423251230 on request
K0251.0A3X20stainless steelblack grey RAL 70215/16-18331831331520 on request
K0251.0A35X20stainless steellight grey RAL 70355/16-18331831331520 on request
K0251.0A36X20stainless steeltraffic red RAL 30205/16-18331831331520 on request
K0251.0A37X20stainless steelcolza yellow RAL 10215/16-18331831331520 on request
K0251.0A3X40stainless steelblack grey RAL 70215/16-18331831331540 on request
K0251.0A35X40stainless steellight grey RAL 70355/16-18331831331540 on request
K0251.0A36X40stainless steeltraffic red RAL 30205/16-18331831331540 on request
K0251.0A37X40stainless steelcolza yellow RAL 10215/16-18331831331540 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33