Product groups
Protective caps, plastic for round tubes
K2028

Protective caps, plastic for round tubes

go back

Item description/product images

DescriptionMaterial:Body soft PVC.Version:Body black.Note:Hardness Shore 92A.
UV-resistant.

ØD = Tube outside diameter onto which the the respective cap fits.
Application:The caps serve as protection against sharp edges on pipes.Temperature range:Cold tolerant down to approx. -15 °C under load.Assembly:Slight heating to ca. 40 °C simplifies the installation, the adhesion is increased and larger pipe tolerances can be compensated for.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2028 Protective caps, plastic for round tubes 137 kB

Drawings

Protective caps, plastic for round tubes

Item selection/filter

Order No.D

LCADAcc.PriceOrder
K2028.065,8-6,210 on request
K2028.087,9-8,511 on request
K2028.109,8-10,213 on request
K2028.1211,8-12,815 on request
K2028.1615,5-16,522,5 on request
K2028.1817,8-18,821 on request
K2028.1918,8-19,422 on request
K2028.2019,4-20,821,5 on request
K2028.2221,8-2322 on request
K2028.2524,5-2624 on request
K2028.2726,5-2826 on request
K2028.2827,5-2925 on request
K2028.3029,5-31,526 on request
K2028.3231,5-33,526 on request
K2028.3433-35,526 on request
K2028.3837-3927 on request
K2028.4039-4126 on request
K2028.4241-4326 on request
K2028.4342-44,526 on request
K2028.4544-4626 on request
K2028.4847-49,527 on request
K2028.5048,5-5127 on request