Product groups
Combination spanner with protective caps
K1362

Combination spanner with protective caps

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Combination spanner tool steel.
Protective cap AlSi1MgMn.
Note:The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible.
The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles.
Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw.
The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.
On request:Other sizes.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1362 Combination spanner with protective caps 182 kB

Drawings (total overview)

Combination spanner with protective caps

Combination spanner

More information

Drawings

Combination spanner

Item selection/filter

Order No.ItemSWABLD

CADAcc.PriceOrder
K1362.10Ring spanner1058154,55 on request
K1362.11Ring spanner115,58,4168,55 on request
K1362.13Ring spanner136,3101936 on request
K1362.16Ring spanner16711,4230,56 on request
K1362.19Ring spanner19813,5268,57 on request
K1362.21Ring spanner218,513,72927 on request
K1362.27Ring spanner2710,5163809 on request

Protective caps for open-end spanner

More information

Drawings

Protective caps for open-end spanner

Item selection/filter

Order No.ItemVersion 1SWSW2A1B1L1D1

THCADAcc.PriceOrder
K1362.1005Protective Insertfor open-end spanner10591719,42,35,68,6 on request
K1362.10055Protective Insertfor open-end spanner105,591719,42,35,68,6 on request
K1362.1006Protective Insertfor open-end spanner10691719,42,35,68,6 on request
K1362.1007Protective Insertfor open-end spanner10791719,42,35,68,6 on request
K1362.1108Protective Insertfor open-end spanner11891820,72,35,78,7 on request
K1362.1310Protective Insertfor open-end spanner1310102223,236,710,7 on request
K1362.1613Protective Insertfor open-end spanner1613132728,637,711,7 on request
K1362.1915Protective Insertfor open-end spanner1915133032,548,612,6 on request
K1362.1916Protective Insertfor open-end spanner1916133032,548,612,6 on request
K1362.2118Protective Insertfor open-end spanner21181332354913 on request
K1362.2119Protective Insertfor open-end spanner21191332354913 on request
K1362.2724Protective Insertfor open-end spanner2724144043,8410,815 on request

Protective caps for ring spanner

More information

Drawings

Protective caps for ring spanner

Item selection/filter

Order No.ItemVersion 1SWSW2D2

T1H1CADAcc.PriceOrder
K1362.11005Protective Insertfor ring spanner10516,5911 on request
K1362.110055Protective Insertfor ring spanner105,516,5911 on request
K1362.11006Protective Insertfor ring spanner10616,5911 on request
K1362.11007Protective Insertfor ring spanner10716,5911 on request
K1362.11108Protective Insertfor ring spanner118189,411,4 on request
K1362.11310Protective Insertfor ring spanner1310211113 on request
K1362.11613Protective Insertfor ring spanner16132512,414,4 on request
K1362.11915Protective Insertfor ring spanner19153014,516,5 on request
K1362.11916Protective Insertfor ring spanner19163014,516,5 on request
K1362.12118Protective Insertfor ring spanner21183214,716,7 on request
K1362.12119Protective Insertfor ring spanner21193214,716,7 on request
K1362.12724Protective Insertfor ring spanner2724411719 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33