Product groups
Mounting bracket, stainless steel, for telescopic slides
K2096

Mounting bracket, stainless steel, for telescopic slides

go back

Item description/product images

DescriptionMaterial:Mounting bracket stainless steel.Version:Mounting bracket bright.Note for ordering:Sold in pairs.Note:As an option for floor or platform mounting.Accessory:K1712 stainless steel telescopic slides for side mounting, partial extension, load capacity up to 65 kgSpecial features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2096 Mounting bracket, stainless steel, for telescopic slides 182 kB

Drawings

Mounting bracket, stainless steel, for telescopic slides

Item selection/filter

Order No.

Manufacturers
article
number
Loading
per pair
kg
Product typePackaging typeCADAcc.PriceOrder
K2096.180DS63610180standard1 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33