Product groups

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Spherical levelling washers are for exact positioning when mounting up to 4° inclined surfaces. A second spherical levelling washer is recommended as support to correct the bolt angle if the angle of D3 is > 1°. The two washers cannot be detached from each other.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0691 Spherical levelling washers 223 kB

Drawings

Spherical levelling washers

Item selection/filter

Order No.Main
material
HH1DD1D2D3αCADAcc.PriceOrder
K0691.151steel85,5238,52515 on request
K0691.152stainless steel85,5238,52515 on request
K0691.201steel106,230133220 on request
K0691.202stainless steel106,230133220 on request
K0691.301steel12,5940204530 on request
K0691.302stainless steel12,5940204530 on request
K0691.401steel161352295838 on request
K0691.402stainless steel161352295838 on request
K0691.501steel201465367048 on request
K0691.502stainless steel201465367048 on request
K0691.601steel201475448061 on request
K0691.602stainless steel201475448061 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33