Product groups
Spring plungers with hex socket and ball, steel, with thread lock
K0325

Spring plungers with hex socket and ball, steel, with thread...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0325 Spring plungers with hex socket and ball, steel, with thread lock 231 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings (total overview)

Spring plungers with hex socket and ball, steel, with thread lock

Item selection/filter

Order No.Spring
strength
DD1HLL1SSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0325.03standardM31,50,4941,51,530,10,07 on request
K0325.04standardM42,50,810524100,180,12on request
K0325.05standardM530,91462,56110,120,08on request
K0325.06standardM63,5115739130,440,21on request
K0325.08standardM851,5188415301,10,38on request
K0325.10standardM1062239520401,30,6 on request
K0325.12standardM1282,526106305521,3on request
K0325.16standardM16103,533148651253,93on request
K0325.203intensifiedM31,50,4941,5570,10,07on request
K0325.204intensifiedM42,50,8105212220,180,12on request
K0325.205intensifiedM530,91462,519300,120,08on request
K0325.206intensifiedM63,51157328400,440,21on request
K0325.208intensifiedM851,5188447731,10,38on request
K0325.210intensifiedM10622395661001,30,6on request
K0325.212intensifiedM1282,5261066612021,3on request
K0325.216intensifiedM16103,533148901803,93on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33