- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1125_BBall chains, Form B, with key ring |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Chain stainless steel. Key ring stainless steel.Note:If no length is specified 1000 mm will be supplied.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | Main material | L | D | D1 | CAD | Acc. | Price | Order |
---|
K1125.015X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 160 | 15 | 1 |  | | on request | | K1125.019X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 160 | 19 | 1 |  | | on request | | K1125.023X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 160 | 23 | 1,2 |  | | on request | | K1125.028X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 160 | 28 | 1,7 |  | | on request | | K1125.015X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 320 | 15 | 1 |  | | on request | | K1125.019X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 320 | 19 | 1 |  | | on request | | K1125.023X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 320 | 23 | 1,2 |  | | on request | | K1125.028X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 320 | 28 | 1,7 |  | | on request | | K1125.015X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 500 | 15 | 1 |  | | on request | | K1125.019X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 500 | 19 | 1 |  | | on request | | K1125.023X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 500 | 23 | 1,2 |  | | on request | | K1125.028X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 500 | 28 | 1,7 |  | | on request | | K1125.015X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 1000 | 15 | 1 |  | | on request | | K1125.019X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 1000 | 19 | 1 |  | | on request | | K1125.023X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 1000 | 23 | 1,2 |  | | on request | | K1125.028X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 560 mm / M10x1.25 / M8 | 1000 | 28 | 1,7 |  | | on request | | K1125.115X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 160 | 15 | 1 |  | | on request | | K1125.119X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 160 | 19 | 1 |  | | on request | | K1125.123X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 160 | 23 | 1,2 |  | | on request | | K1125.128X160 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 160 | 28 | 1,7 |  | | on request | | K1125.115X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 320 | 15 | 1 |  | | on request | | K1125.119X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 320 | 19 | 1 |  | | on request | | K1125.123X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 320 | 23 | 1,2 |  | | on request | | K1125.128X320 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 320 | 28 | 1,7 |  | | on request | | K1125.115X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 500 | 15 | 1 |  | | on request | | K1125.119X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 500 | 19 | 1 |  | | on request | | K1125.123X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 500 | 23 | 1,2 |  | | on request | | K1125.128X500 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 500 | 28 | 1,7 |  | | on request | | K1125.115X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 1000 | 15 | 1 |  | | on request | | K1125.119X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 1000 | 19 | 1 |  | | on request | | K1125.123X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 1000 | 23 | 1,2 |  | | on request | | K1125.128X1000 | B | Clamping range Ø 5-50 mm, prism length 37 mm, | 250 m / on the roll | 1000 | 28 | 1,7 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|