Product groups
Lateral spring plungers without thrust pin
K0370

Lateral spring plungers without thrust pin

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve aluminium.
Receiving washer steel.
Spring steel.
Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0370 Lateral spring plungers without thrust pin 152 kB

Drawings (total overview)

Lateral spring plungers without thrust pin

Item selection/filter

Order No.Form

DD1D2LL1SF
ca.N
CADAcc.PriceOrder
K0370.31054A10M4101241,620 on request
K0370.31056A10M4101241,650 on request
K0370.31058A10M4101241,6100 on request
K0370.31064A10M410127,5240 on request
K0370.31066A10M410127,5275 on request
K0370.31068A10M410127,52100 on request
K0370.31104A16M6161811,53,2100 on request
K0370.31106A16M6161811,53,2150 on request
K0370.31108A16M6161811,53,2200 on request
K0370.32054B10M4101241,620 on request
K0370.32056B10M4101241,650 on request
K0370.32058B10M4101241,6100 on request
K0370.32064B10M410127,5240 on request
K0370.32066B10M410127,5275 on request
K0370.32068B10M410127,52100 on request
K0370.32104B16M6161811,53,2100 on request
K0370.32106B16M6161811,53,2150 on request
K0370.32108B16M6161811,53,2200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33