Product groups
Ball transfer units steel with lockable ball
K1734

Ball transfer units steel with lockable ball

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Housing steel.
Lever polyamide.
Load ball stainless steel 1.4034 or polyamide.

Version:Steel electro zinc-plated.Note:Ball transfer units with lockable balls are suitable for transporting and positioning sensitive goods such as glass or polished aluminium, brass and steel sheets. Ball transfer units can also be used as an alternative to standard rollers, making it easy to transport and position low profiles, e.g. in retail, production or at home. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1734 Ball transfer units steel with lockable ball 191 kB

Drawings (total overview)

Ball transfer units steel with lockable ball

Ball transfer units steel
with lockable ball, Form A

More information

Drawings

Ball transfer units steel with lockable ball, Form A

Item selection/filter

Order No.

FormForm definitionComponent
material
Ball-ØAD

D1D2HH1Max load
in kg
ball on top
Max load
in kg
ball under
CADAcc.PriceOrder
K1734.1119Awith clampingball stainless steel194850636,525212080 on request
K1734.2119Awith clampingball polyamide194850636,525212080 on request

Ball transfer units steel
with lockable ball, Form B

More information

Drawings

Ball transfer units steel with lockable ball, Form B

Item selection/filter

Order No.

FormForm definitionComponent
material
Ball-ØAD

D1D2HH1Max load
in kg
ball on top
Max load
in kg
ball under
CADAcc.PriceOrder
K1734.1219Bwithout clampingball stainless steel19-50636,525212080 on request
K1734.2219Bwithout clampingball polyamide19-50636,525212080 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33