Product groups
Magnets deep pot NdFeB, Form B
K1395_B

Magnets deep pot NdFeB, Form B

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core NdFeB (neodymium).
Version:Housing smooth.Note:Smooth version, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, as otherwise loss of attractive force occurs as a result of magnetic short circuits

Diameter “D” ground to tolerance h6.
Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1395_B Magnets deep pot NdFeB, Form B 162 kB

Drawings

Magnets deep pot NdFeB, Form B

Item selection/filter

Order No.FormD

D1HTMagnetic
force N
Distance
to iron wall
mm
CADAcc.PriceOrder
K1395.206B6M3205101,5 on request
K1395.208B8M3205251,5 on request
K1395.210B10M4207452 on request
K1395.213B13M4207702,5 on request
K1395.216B16M42581503 on request
K1395.220B20M62562804 on request
K1395.225B25M63584505 on request
K1395.232B32M64067006 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33