Product groups
Drill bushes cylindrical steel, DIN 179, Form A
K1021_A

Drill bushes cylindrical steel, DIN 179, Form A

go back

Item description/product images

DescriptionMaterial:Special low carbon steelVersion:Hardened to 740 ±80 HV 10 and ground.Note:From diameter D1 over 15 mm size increases are 0.5 mm.Drawing reference:
Form A: hole rounded one end
Form B: hole rounded both ends

1) Chamfer for insert
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1021_A Drill bushes cylindrical, DIN 179, Form A 208 kB

Drawings

Drill bushes cylindrical steel, DIN 179, Form A

Item selection/filter

Order No.FormD1

D2L1Product typeRTStatusCADAcc.PriceOrder
K1021.A0040X06A0,436short10,01expiringon request
K1021.A0060X06A0,636short10,01 on request
K1021.A0070X06A0,736short10,01 on request
K1021.A0080X06A0,836short10,01 on request
K1021.A0090X06A0,936short10,01 on request
K1021.A0090X09A0,939medium10,01 on request
K1021.A0100X06A136short10,01 on request
K1021.A0100X09A139medium10,01 on request
K1021.A0110X06A1,146short10,01 on request
K1021.A0110X09A1,149medium10,01 on request
K1021.A0120X06A1,246short10,01 on request
K1021.A0120X09A1,249medium10,01 on request
K1021.A0130X06A1,346short10,01 on request
K1021.A0130X09A1,349medium10,01 on request
K1021.A0140X06A1,446short10,01 on request
K1021.A0140X09A1,449medium10,01 on request
K1021.A0150X06A1,546short10,01 on request
K1021.A0150X09A1,549medium10,01 on request
K1021.A0160X06A1,646short10,01 on request
K1021.A0160X09A1,649medium10,01 on request
K1021.A0170X06A1,746short10,01 on request
K1021.A0170X09A1,749medium10,01 on request
K1021.A0180X06A1,846short10,01 on request
K1021.A0180X09A1,849medium10,01 on request
K1021.A0190X06A1,956short10,01 on request
K1021.A0190X09A1,959medium10,01 on request
K1021.A0200X06A256short10,01 on request
K1021.A0200X09A259medium10,01 on request
K1021.A0210X06A2,156short10,01 on request
K1021.A0210X09A2,159medium10,01 on request
K1021.A0220X06A2,256short10,01 on request
K1021.A0220X09A2,259medium10,01 on request
K1021.A0230X06A2,356short10,01 on request
K1021.A0230X09A2,359medium10,01 on request
K1021.A0240X06A2,456short10,01 on request
K1021.A0240X09A2,459medium10,01 on request
K1021.A0250X06A2,556short10,01 on request
K1021.A0250X09A2,559medium10,01 on request
K1021.A0260X06A2,656short10,01 on request
K1021.A0260X09A2,659medium10,01 on request
K1021.A0270X12A2,7612medium10,01 on request
K1021.A0270X16A2,7616long10,01 on request
K1021.A0270X08A2,768short10,01 on request
K1021.A0280X12A2,8612medium10,01 on request
K1021.A0280X16A2,8616long10,01 on request
K1021.A0280X08A2,868short10,01 on request
K1021.A0290X12A2,9612medium10,01 on request
K1021.A0290X16A2,9616long10,01 on request
K1021.A0290X08A2,968short10,01 on request
K1021.A0300X08A368short10,01 on request
K1021.A0300X12A3612medium10,01 on request
K1021.A0300X16A3616long10,01 on request
K1021.A0310X08A3,168short10,01 on request
K1021.A0310X12A3,1612medium10,01 on request
K1021.A0310X16A3,1616long10,01 on request
K1021.A0320X08A3,268short10,01 on request
K1021.A0320X12A3,2612medium10,01 on request
K1021.A0320X16A3,2616long10,01 on request
K1021.A0330X08A3,368short10,01 on request
K1021.A0330X12A3,3612medium10,01 on request
K1021.A0330X16A3,3616long10,01 on request
K1021.A0340X08A3,478short10,01 on request
K1021.A0340X12A3,4712medium10,01 on request
K1021.A0340X16A3,4716long10,01 on request
K1021.A0350X08A3,578short10,01 on request
K1021.A0350X12A3,5712medium10,01 on request
K1021.A0350X16A3,5716long10,01 on request
K1021.A0360X08A3,678short10,01 on request
K1021.A0360X12A3,6712medium10,01 on request
K1021.A0360X16A3,6716long10,01 on request
K1021.A0370X08A3,778short10,01 on request
K1021.A0370X12A3,7712medium10,01 on request
K1021.A0370X16A3,7716long10,01 on request
K1021.A0380X08A3,878short10,01 on request
K1021.A0380X12A3,8712medium10,01 on request
K1021.A0380X16A3,8716long10,01 on request
K1021.A0390X08A3,978short10,01 on request
K1021.A0390X12A3,9712medium10,01 on request
K1021.A0390X16A3,9716long10,01 on request
K1021.A0400X08A478short10,01 on request
K1021.A0400X12A4712medium10,01 on request
K1021.A0400X16A4716long10,01 on request
K1021.A0410X08A4,188short10,01 on request
K1021.A0410X12A4,1812medium10,01 on request
K1021.A0410X16A4,1816long10,01 on request
K1021.A0420X08A4,288short10,01 on request
K1021.A0420X12A4,2812medium10,01 on request
K1021.A0420X16A4,2816long10,01 on request
K1021.A0430X08A4,388short10,01 on request
K1021.A0430X12A4,3812medium10,01 on request
K1021.A0430X16A4,3816long10,01 on request
K1021.A0440X08A4,488short10,01 on request
K1021.A0440X12A4,4812medium10,01 on request
K1021.A0440X16A4,4816long10,01 on request
K1021.A0450X08A4,588short10,01 on request
K1021.A0450X12A4,5812medium10,01 on request
K1021.A0450X16A4,5816long10,01 on request
K1021.A0460X08A4,688short10,01 on request
K1021.A0460X12A4,6812medium10,01 on request
K1021.A0460X16A4,6816long10,01 on request
K1021.A0470X08A4,788short10,01 on request
K1021.A0470X12A4,7812medium10,01 on request
K1021.A0470X16A4,7816long10,01 on request
K1021.A0480X08A4,888short10,01 on request
K1021.A0480X12A4,8812medium10,01 on request
K1021.A0480X16A4,8816long10,01 on request
K1021.A0490X08A4,988short10,01 on request
K1021.A0490X12A4,9812medium10,01 on request
K1021.A0490X16A4,9816long10,01 on request
K1021.A0500X08A588short10,01 on request
K1021.A0500X12A5812medium10,01 on request
K1021.A0500X16A5816long10,01 on request
K1021.A0510X10A5,11010short1,50,02 on request
K1021.A0510X16A5,11016medium1,50,02 on request
K1021.A0510X20A5,11020long1,50,02 on request
K1021.A0520X10A5,21010short1,50,02 on request
K1021.A0520X16A5,21016medium1,50,02 on request
K1021.A0520X20A5,21020long1,50,02 on request
K1021.A0530X10A5,31010short1,50,02 on request
K1021.A0530X16A5,31016medium1,50,02 on request
K1021.A0530X20A5,31020long1,50,02 on request
K1021.A0540X10A5,41010short1,50,02 on request
K1021.A0540X16A5,41016medium1,50,02 on request
K1021.A0540X20A5,41020long1,50,02 on request
K1021.A0550X10A5,51010short1,50,02 on request
K1021.A0550X16A5,51016medium1,50,02 on request
K1021.A0550X20A5,51020long1,50,02 on request
K1021.A0560X10A5,61010short1,50,02 on request
K1021.A0560X16A5,61016medium1,50,02 on request
K1021.A0560X20A5,61020long1,50,02 on request
K1021.A0570X10A5,71010short1,50,02 on request
K1021.A0570X16A5,71016medium1,50,02 on request
K1021.A0570X20A5,71020long1,50,02 on request
K1021.A0580X10A5,81010short1,50,02 on request
K1021.A0580X16A5,81016medium1,50,02 on request
K1021.A0580X20A5,81020long1,50,02 on request
K1021.A0590X10A5,91010short1,50,02 on request
K1021.A0590X16A5,91016medium1,50,02 on request
K1021.A0590X20A5,91020long1,50,02 on request
K1021.A0600X10A61010short1,50,02 on request
K1021.A0600X16A61016medium1,50,02 on request
K1021.A0600X20A61020long1,50,02 on request
K1021.A0610X10A6,11210short1,50,02 on request
K1021.A0610X16A6,11216medium1,50,02 on request
K1021.A0610X20A6,11220long1,50,02 on request
K1021.A0620X10A6,21210short1,50,02 on request
K1021.A0620X16A6,21216medium1,50,02 on request
K1021.A0620X20A6,21220long1,50,02 on request
K1021.A0630X10A6,31210short1,50,02 on request
K1021.A0630X16A6,31216medium1,50,02 on request
K1021.A0630X20A6,31220long1,50,02 on request
K1021.A0640X10A6,41210short1,50,02 on request
K1021.A0640X16A6,41216medium1,50,02 on request
K1021.A0640X20A6,41220long1,50,02 on request
K1021.A0650X10A6,51210short1,50,02 on request
K1021.A0650X16A6,51216medium1,50,02 on request
K1021.A0650X20A6,51220long1,50,02 on request
K1021.A0660X10A6,61210short1,50,02 on request
K1021.A0660X16A6,61216medium1,50,02 on request
K1021.A0660X20A6,61220long1,50,02 on request
K1021.A0670X10A6,71210short1,50,02 on request
K1021.A0670X16A6,71216medium1,50,02 on request
K1021.A0670X20A6,71220long1,50,02 on request
K1021.A0680X10A6,81210short1,50,02 on request
K1021.A0680X16A6,81216medium1,50,02 on request
K1021.A0680X20A6,81220long1,50,02 on request
K1021.A0690X10A6,91210short1,50,02 on request
K1021.A0690X16A6,91216medium1,50,02 on request
K1021.A0690X20A6,91220long1,50,02 on request
K1021.A0700X10A71210short1,50,02 on request
K1021.A0700X16A71216medium1,50,02 on request
K1021.A0700X20A71220long1,50,02 on request
K1021.A0710X10A7,11210short1,50,02 on request
K1021.A0710X16A7,11216medium1,50,02 on request
K1021.A0710X20A7,11220long1,50,02 on request
K1021.A0720X10A7,21210short1,50,02 on request
K1021.A0720X16A7,21216medium1,50,02 on request
K1021.A0720X20A7,21220long1,50,02 on request
K1021.A0730X10A7,31210short1,50,02 on request
K1021.A0730X16A7,31216medium1,50,02 on request
K1021.A0730X20A7,31220long1,50,02 on request
K1021.A0740X10A7,41210short1,50,02 on request
K1021.A0740X16A7,41216medium1,50,02 on request
K1021.A0740X20A7,41220long1,50,02 on request
K1021.A0750X10A7,51210short1,50,02 on request
K1021.A0750X16A7,51216medium1,50,02 on request
K1021.A0750X20A7,51220long1,50,02 on request
K1021.A0760X10A7,61210short1,50,02 on request
K1021.A0760X16A7,61216medium1,50,02 on request
K1021.A0760X20A7,61220long1,50,02 on request
K1021.A0770X10A7,71210short1,50,02 on request
K1021.A0770X16A7,71216medium1,50,02 on request
K1021.A0770X20A7,71220long1,50,02 on request
K1021.A0780X10A7,81210short1,50,02 on request
K1021.A0780X16A7,81216medium1,50,02 on request
K1021.A0780X20A7,81220long1,50,02 on request
K1021.A0790X10A7,91210short1,50,02 on request
K1021.A0790X16A7,91216medium1,50,02 on request
K1021.A0790X20A7,91220long1,50,02 on request
K1021.A0800X10A81210short1,50,02 on request
K1021.A0800X16A81216medium1,50,02 on request
K1021.A0800X20A81220long1,50,02 on request
K1021.A0810X12A8,11512short20,02 on request
K1021.A0810X20A8,11520medium20,02 on request
K1021.A0810X25A8,11525long20,02 on request
K1021.A0820X12A8,21512short20,02 on request
K1021.A0820X20A8,21520medium20,02 on request
K1021.A0820X25A8,21525long20,02 on request
K1021.A0830X12A8,31512short20,02 on request
K1021.A0830X20A8,31520medium20,02 on request
K1021.A0830X25A8,31525long20,02 on request
K1021.A0840X12A8,41512short20,02 on request
K1021.A0840X20A8,41520medium20,02 on request
K1021.A0840X25A8,41525long20,02 on request
K1021.A0850X12A8,51512short20,02 on request
K1021.A0850X20A8,51520medium20,02 on request
K1021.A0850X25A8,51525long20,02 on request
K1021.A0860X12A8,61512short20,02 on request
K1021.A0860X20A8,61520medium20,02 on request
K1021.A0860X25A8,61525long20,02 on request
K1021.A0870X12A8,71512short20,02 on request
K1021.A0870X20A8,71520medium20,02 on request
K1021.A0870X25A8,71525long20,02 on request
K1021.A0880X12A8,81512short20,02 on request
K1021.A0880X20A8,81520medium20,02 on request
K1021.A0880X25A8,81525long20,02 on request
K1021.A0890X12A8,91512short20,02 on request
K1021.A0890X20A8,91520medium20,02 on request
K1021.A0890X25A8,91525long20,02 on request
K1021.A0900X12A91512short20,02 on request
K1021.A0900X20A91520medium20,02 on request
K1021.A0900X25A91525long20,02 on request
K1021.A0910X12A9,11512short20,02 on request
K1021.A0910X20A9,11520medium20,02 on request
K1021.A0910X25A9,11525long20,02 on request
K1021.A0920X12A9,21512short20,02 on request
K1021.A0920X20A9,21520medium20,02 on request
K1021.A0920X25A9,21525long20,02 on request
K1021.A0930X12A9,31512short20,02 on request
K1021.A0930X20A9,31520medium20,02 on request
K1021.A0930X25A9,31525long20,02 on request
K1021.A0940X12A9,41512short20,02 on request
K1021.A0940X20A9,41520medium20,02 on request
K1021.A0940X25A9,41525long20,02 on request
K1021.A0950X12A9,51512short20,02 on request
K1021.A0950X20A9,51520medium20,02 on request
K1021.A0950X25A9,51525long20,02 on request
K1021.A0960X12A9,61512short20,02 on request
K1021.A0960X20A9,61520medium20,02 on request
K1021.A0960X25A9,61525long20,02 on request
K1021.A0970X12A9,71512short20,02 on request
K1021.A0970X20A9,71520medium20,02 on request
K1021.A0970X25A9,71525long20,02 on request
K1021.A0980X12A9,81512short20,02 on request
K1021.A0980X20A9,81520medium20,02 on request
K1021.A0980X25A9,81525long20,02 on request
K1021.A0990X12A9,91512short20,02 on request
K1021.A0990X20A9,91520medium20,02 on request
K1021.A0990X25A9,91525long20,02 on request
K1021.A1000X12A101512short20,02 on request
K1021.A1000X20A101520medium20,02 on request
K1021.A1000X25A101525long20,02 on request
K1021.A1010X12A10,11812short20,02 on request
K1021.A1010X20A10,11820medium20,02 on request
K1021.A1010X25A10,11825long20,02 on request
K1021.A1020X12A10,21812short20,02 on request
K1021.A1020X20A10,21820medium20,02 on request
K1021.A1020X25A10,21825long20,02 on request
K1021.A1030X12A10,31812short20,02 on request
K1021.A1030X20A10,31820medium20,02 on request
K1021.A1030X25A10,31825long20,02 on request
K1021.A1040X12A10,41812short20,02 on request
K1021.A1040X20A10,41820medium20,02 on request
K1021.A1040X25A10,41825long20,02 on request
K1021.A1050X12A10,51812short20,02 on request
K1021.A1050X20A10,51820medium20,02 on request
K1021.A1050X25A10,51825long20,02 on request
K1021.A1060X12A10,61812short20,02 on request
K1021.A1060X20A10,61820medium20,02 on request
K1021.A1060X25A10,61825long20,02 on request
K1021.A1070X12A10,71812short20,02 on request
K1021.A1070X20A10,71820medium20,02 on request
K1021.A1070X25A10,71825long20,02 on request
K1021.A1080X12A10,81812short20,02 on request
K1021.A1080X20A10,81820medium20,02 on request
K1021.A1080X25A10,81825long20,02 on request
K1021.A1090X12A10,91812short20,02 on request
K1021.A1090X20A10,91820medium20,02 on request
K1021.A1090X25A10,91825long20,02 on request
K1021.A1100X12A111812short20,02 on request
K1021.A1100X20A111820medium20,02 on request
K1021.A1100X25A111825long20,02 on request
K1021.A1110X12A11,11812short20,02 on request
K1021.A1110X20A11,11820medium20,02 on request
K1021.A1110X25A11,11825long20,02 on request
K1021.A1120X12A11,21812short20,02 on request
K1021.A1120X20A11,21820medium20,02 on request
K1021.A1120X25A11,21825long20,02 on request
K1021.A1130X12A11,31812short20,02 on request
K1021.A1130X20A11,31820medium20,02 on request
K1021.A1130X25A11,31825long20,02 on request
K1021.A1140X12A11,41812short20,02 on request
K1021.A1140X20A11,41820medium20,02 on request
K1021.A1140X25A11,41825long20,02 on request
K1021.A1150X12A11,51812short20,02 on request
K1021.A1150X20A11,51820medium20,02 on request
K1021.A1150X25A11,51825long20,02 on request
K1021.A1160X12A11,61812short20,02 on request
K1021.A1160X20A11,61820medium20,02 on request
K1021.A1160X25A11,61825long20,02 on request
K1021.A1170X12A11,71812short20,02 on request
K1021.A1170X20A11,71820medium20,02 on request
K1021.A1170X25A11,71825long20,02 on request
K1021.A1180X12A11,81812short20,02 on request
K1021.A1180X20A11,81820medium20,02 on request
K1021.A1180X25A11,81825long20,02 on request
K1021.A1190X12A11,91812short20,02 on request
K1021.A1190X20A11,91820medium20,02 on request
K1021.A1190X25A11,91825long20,02 on request
K1021.A1200X20A121820medium20,02 on request
K1021.A1200X12A121812short20,02 on request
K1021.A1200X25A121825long20,02 on request
K1021.A1210X16A12,12216short20,02 on request
K1021.A1210X28A12,12228medium20,02 on request
K1021.A1210X36A12,12236long20,02 on request
K1021.A1220X16A12,22216short20,02 on request
K1021.A1220X28A12,22228medium20,02 on request
K1021.A1220X36A12,22236long20,02 on request
K1021.A1230X16A12,32216short20,02 on request
K1021.A1230X28A12,32228medium20,02 on request
K1021.A1230X36A12,32236long20,02 on request
K1021.A1240X16A12,42216short20,02 on request
K1021.A1240X28A12,42228medium20,02 on request
K1021.A1240X36A12,42236long20,02 on request
K1021.A1250X16A12,52216short20,02 on request
K1021.A1250X28A12,52228medium20,02 on request
K1021.A1250X36A12,52236long20,02 on request
K1021.A1260X16A12,62216short20,02 on request
K1021.A1260X28A12,62228medium20,02 on request
K1021.A1260X36A12,62236long20,02 on request
K1021.A1270X16A12,72216short20,02 on request
K1021.A1270X28A12,72228medium20,02 on request
K1021.A1270X36A12,72236long20,02 on request
K1021.A1280X16A12,82216short20,02 on request
K1021.A1280X28A12,82228medium20,02 on request
K1021.A1280X36A12,82236long20,02 on request
K1021.A1290X16A12,92216short20,02 on request
K1021.A1290X28A12,92228medium20,02 on request
K1021.A1290X36A12,92236long20,02 on request
K1021.A1300X16A132216short20,02 on request
K1021.A1300X28A132228medium20,02 on request
K1021.A1300X36A132236long20,02 on request
K1021.A1310X16A13,12216short20,02 on request
K1021.A1310X28A13,12228medium20,02 on request
K1021.A1310X36A13,12236long20,02 on request
K1021.A1320X16A13,22216short20,02 on request
K1021.A1320X28A13,22228medium20,02 on request
K1021.A1320X36A13,22236long20,02 on request
K1021.A1330X16A13,32216short20,02 on request
K1021.A1330X28A13,32228medium20,02 on request
K1021.A1330X36A13,32236long20,02 on request
K1021.A1340X16A13,42216short20,02 on request
K1021.A1340X28A13,42228medium20,02 on request
K1021.A1340X36A13,42236long20,02 on request
K1021.A1350X16A13,52216short20,02 on request
K1021.A1350X28A13,52228medium20,02 on request
K1021.A1350X36A13,52236long20,02 on request
K1021.A1360X16A13,62216short20,02 on request
K1021.A1360X28A13,62228medium20,02 on request
K1021.A1360X36A13,62236long20,02 on request
K1021.A1370X16A13,72216short20,02 on request
K1021.A1370X28A13,72228medium20,02 on request
K1021.A1370X36A13,72236long20,02 on request
K1021.A1380X16A13,82216short20,02 on request
K1021.A1380X28A13,82228medium20,02 on request
K1021.A1380X36A13,82236long20,02 on request
K1021.A1390X16A13,92216short20,02 on request
K1021.A1390X28A13,92228medium20,02 on request
K1021.A1390X36A13,92236long20,02 on request
K1021.A1400X16A142216short20,02 on request
K1021.A1400X28A142228medium20,02 on request
K1021.A1400X36A142236long20,02 on request
K1021.A1410X16A14,12216short20,02 on request
K1021.A1410X28A14,12228medium20,02 on request
K1021.A1410X36A14,12236long20,02 on request
K1021.A1420X16A14,22216short20,02 on request
K1021.A1420X28A14,22228medium20,02 on request
K1021.A1420X36A14,22236long20,02 on request
K1021.A1430X16A14,32216short20,02 on request
K1021.A1430X28A14,32228medium20,02 on request
K1021.A1430X36A14,32236long20,02 on request
K1021.A1440X16A14,42216short20,02 on request
K1021.A1440X28A14,42228medium20,02 on request
K1021.A1440X36A14,42236long20,02 on request
K1021.A1450X16A14,52216short20,02 on request
K1021.A1450X28A14,52228medium20,02 on request
K1021.A1450X36A14,52236long20,02 on request
K1021.A1460X16A14,62216short20,02 on request
K1021.A1460X28A14,62228medium20,02 on request
K1021.A1460X36A14,62236long20,02 on request
K1021.A1470X16A14,72216short20,02 on request
K1021.A1470X28A14,72228medium20,02 on request
K1021.A1470X36A14,72236long20,02 on request
K1021.A1480X16A14,82216short20,02 on request
K1021.A1480X28A14,82228medium20,02 on request
K1021.A1480X36A14,82236long20,02 on request
K1021.A1490X16A14,92216short20,02 on request
K1021.A1490X28A14,92228medium20,02 on request
K1021.A1490X36A14,92236long20,02 on request
K1021.A1500X16A152216short20,02 on request
K1021.A1500X28A152228medium20,02 on request
K1021.A1500X36A152236long20,02 on request
K1021.A1550X16A15,52616short20,02 on request
K1021.A1550X28A15,52628medium20,02 on request
K1021.A1550X36A15,52636long20,02 on request
K1021.A1600X16A162616short20,02 on request
K1021.A1600X28A162628medium20,02 on request
K1021.A1600X36A162636long20,02 on request
K1021.A1650X16A16,52616short20,02 on request
K1021.A1650X28A16,52628medium20,02 on request
K1021.A1650X36A16,52636long20,02 on request
K1021.A1700X16A172616short20,02 on request
K1021.A1700X28A172628medium20,02 on request
K1021.A1700X36A172636long20,02 on request
K1021.A1750X16A17,52616short20,02 on request
K1021.A1750X28A17,52628medium20,02 on request
K1021.A1750X36A17,52636long20,02 on request
K1021.A1800X16A182616short20,02 on request
K1021.A1800X28A182628medium20,02 on request
K1021.A1800X36A182636long20,02 on request
K1021.A1850X20A18,53020short30,02 on request
K1021.A1850X36A18,53036medium30,02 on request
K1021.A1850X45A18,53045long30,02 on request
K1021.A1900X20A193020short30,02 on request
K1021.A1900X36A193036medium30,02 on request
K1021.A1900X45A193045long30,02 on request
K1021.A1950X20A19,53020short30,02 on request
K1021.A1950X36A19,53036medium30,02 on request
K1021.A1950X45A19,53045long30,02 on request
K1021.A2000X20A203020short30,02 on request
K1021.A2000X36A203036medium30,02 on request
K1021.A2000X45A203045long30,02 on request
K1021.A2050X20A20,53020short30,02 on request
K1021.A2050X36A20,53036medium30,02 on request
K1021.A2050X45A20,53045long30,02 on request
K1021.A2100X20A213020short30,02 on request
K1021.A2100X36A213036medium30,02 on request
K1021.A2100X45A213045long30,02 on request
K1021.A2150X20A21,53020short30,02 on request
K1021.A2150X36A21,53036medium30,02 on request
K1021.A2150X45A21,53045long30,02 on request
K1021.A2200X20A223020short30,02 on request
K1021.A2200X36A223036medium30,02 on request
K1021.A2200X45A223045long30,02 on request
K1021.A2250X20A22,53520short30,02 on request
K1021.A2250X36A22,53536medium30,02 on request
K1021.A2250X45A22,53545long30,02 on request
K1021.A2300X20A233520short30,02 on request
K1021.A2300X36A233536medium30,02 on request
K1021.A2300X45A233545long30,02 on request
K1021.A2350X20A23,53520short30,02 on request
K1021.A2350X36A23,53536medium30,02 on request
K1021.A2350X45A23,53545long30,02 on request
K1021.A2400X20A243520short30,02 on request
K1021.A2400X36A243536medium30,02 on request
K1021.A2400X45A243545long30,02 on request
K1021.A2450X20A24,53520short30,02 on request
K1021.A2450X36A24,53536medium30,02 on request
K1021.A2450X45A24,53545long30,02 on request
K1021.A2500X20A253520short30,02 on request
K1021.A2500X36A253536medium30,02 on request
K1021.A2500X45A253545long30,02 on request
K1021.A2550X20A25,53520short30,02 on request
K1021.A2550X36A25,53536medium30,02 on request
K1021.A2550X45A25,53545long30,02 on request
K1021.A2600X20A263520short30,02 on request
K1021.A2600X36A263536medium30,02 on request
K1021.A2600X45A263545long30,02 on request
K1021.A2650X25A26,54225short30,02 on request
K1021.A2650X45A26,54245medium30,02 on request
K1021.A2650X56A26,54256long30,02 on request
K1021.A2700X25A274225short30,02 on request
K1021.A2700X45A274245medium30,02 on request
K1021.A2700X56A274256long30,02 on request
K1021.A2750X25A27,54225short30,02 on request
K1021.A2750X45A27,54245medium30,02 on request
K1021.A2750X56A27,54256long30,02 on request
K1021.A2800X25A284225short30,02 on request
K1021.A2800X45A284245medium30,02 on request
K1021.A2800X56A284256long30,02 on request
K1021.A2850X25A28,54225short30,02 on request
K1021.A2850X45A28,54245medium30,02 on request
K1021.A2850X56A28,54256long30,02 on request
K1021.A2900X25A294225short30,02 on request
K1021.A2900X45A294245medium30,02 on request
K1021.A2900X56A294256long30,02 on request
K1021.A2950X25A29,54225short30,02 on request
K1021.A2950X45A29,54245medium30,02 on request
K1021.A2950X56A29,54256long30,02 on request
K1021.A3000X25A304225short30,02 on request
K1021.A3000X45A304245medium30,02 on request
K1021.A3000X56A304256long30,02 on request
K1021.A3050X25A30,54825short30,04 on request
K1021.A3050X45A30,54845medium30,04 on request
K1021.A3050X56A30,54856long30,04 on request
K1021.A3350X25A33,54825short30,04 on request
K1021.A3350X45A33,54845medium30,04 on request
K1021.A3350X56A33,54856long30,04 on request
K1021.A3100X25A314825short30,04 on request
K1021.A3100X45A314845medium30,04 on request
K1021.A3100X56A314856long30,04 on request
K1021.A3150X25A31,54825short30,04 on request
K1021.A3150X45A31,54845medium30,04 on request
K1021.A3150X56A31,54856long30,04 on request
K1021.A3200X25A324825short30,04 on request
K1021.A3200X45A324845medium30,04 on request
K1021.A3200X56A324856long30,04 on request
K1021.A3250X25A32,54825short30,04 on request
K1021.A3250X45A32,54845medium30,04 on request
K1021.A3250X56A32,54856long30,04 on request
K1021.A3300X25A334825short30,04 on request
K1021.A3300X45A334845medium30,04 on request
K1021.A3300X56A334856long30,04 on request
K1021.A3400X25A344825short30,04 on request
K1021.A3400X45A344845medium30,04 on request
K1021.A3400X56A344856long30,04 on request
K1021.A3450X25A34,54825short30,04 on request
K1021.A3450X45A34,54845medium30,04 on request
K1021.A3450X56A34,54856long30,04 on request
K1021.A3500X25A354825short30,04 on request
K1021.A3500X45A354845medium30,04 on request
K1021.A3500X56A354856long30,04 on request
K1021.A3550X30A35,55530short3,50,04 on request
K1021.A3550X56A35,55556medium3,50,04 on request
K1021.A3550X67A35,55567long3,50,04 on request
K1021.A3600X30A365530short3,50,04 on request
K1021.A3600X56A365556medium3,50,04 on request
K1021.A3600X67A365567long3,50,04 on request
K1021.A3650X30A36,55530short3,50,04 on request
K1021.A3650X56A36,55556medium3,50,04 on request
K1021.A3650X67A36,55567long3,50,04 on request
K1021.A3700X30A375530short3,50,04 on request
K1021.A3700X56A375556medium3,50,04 on request
K1021.A3700X67A375567long3,50,04 on request
K1021.A3750X30A37,55530short3,50,04 on request
K1021.A3750X56A37,55556medium3,50,04 on request
K1021.A3750X67A37,55567long3,50,04 on request
K1021.A3800X30A385530short3,50,04 on request
K1021.A3800X56A385556medium3,50,04 on request
K1021.A3800X67A385567long3,50,04 on request
K1021.A3850X30A38,55530short3,50,04 on request
K1021.A3850X56A38,55556medium3,50,04 on request
K1021.A3850X67A38,55567long3,50,04 on request
K1021.A3900X30A395530short3,50,04 on request
K1021.A3900X56A395556medium3,50,04 on request
K1021.A3900X67A395567long3,50,04 on request
K1021.A3950X30A39,55530short3,50,04 on request
K1021.A3950X56A39,55556medium3,50,04 on request
K1021.A3950X67A39,55567long3,50,04 on request
K1021.A4000X30A405530short3,50,04 on request
K1021.A4000X56A405556medium3,50,04 on request
K1021.A4000X67A405567long3,50,04 on request
K1021.A4050X30A40,55530short3,50,04 on request
K1021.A4050X56A40,55556medium3,50,04 on request
K1021.A4050X67A40,55567long3,50,04 on request
K1021.A4100X30A415530short3,50,04 on request
K1021.A4100X56A415556medium3,50,04 on request
K1021.A4100X67A415567long3,50,04 on request
K1021.A4150X30A41,55530short3,50,04 on request
K1021.A4150X56A41,55556medium3,50,04 on request
K1021.A4150X67A41,55567long3,50,04 on request
K1021.A4200X30A425530short3,50,04 on request
K1021.A4200X56A425556medium3,50,04 on request
K1021.A4200X67A425567long3,50,04 on request
K1021.A4250X30A42,56230short3,50,04 on request
K1021.A4250X56A42,56256medium3,50,04 on request
K1021.A4250X67A42,56267long3,50,04 on request
K1021.A4300X30A436230short3,50,04 on request
K1021.A4300X56A436256medium3,50,04 on request
K1021.A4300X67A436267long3,50,04 on request
K1021.A4350X30A43,56230short3,50,04 on request
K1021.A4350X56A43,56256medium3,50,04 on request
K1021.A4350X67A43,56267long3,50,04 on request
K1021.A4400X30A446230short3,50,04 on request
K1021.A4400X56A446256medium3,50,04 on request
K1021.A4400X67A446267long3,50,04 on request
K1021.A4450X30A44,56230short3,50,04 on request
K1021.A4450X56A44,56256medium3,50,04 on request
K1021.A4450X67A44,56267long3,50,04 on request
K1021.A4500X30A456230short3,50,04 on request
K1021.A4500X56A456256medium3,50,04 on request
K1021.A4500X67A456267long3,50,04 on request
K1021.A4550X30A45,56230short3,50,04 on request
K1021.A4550X56A45,56256medium3,50,04 on request
K1021.A4550X67A45,56267long3,50,04 on request
K1021.A4600X30A466230short3,50,04 on request
K1021.A4600X56A466256medium3,50,04 on request
K1021.A4600X67A466267long3,50,04 on request
K1021.A4650X30A46,56230short3,50,04 on request
K1021.A4650X56A46,56256medium3,50,04 on request
K1021.A4650X67A46,56267long3,50,04 on request
K1021.A4700X30A476230short3,50,04 on request
K1021.A4700X56A476256medium3,50,04 on request
K1021.A4700X67A476267long3,50,04 on request
K1021.A4750X30A47,56230short3,50,04 on request
K1021.A4750X56A47,56256medium3,50,04 on request
K1021.A4750X67A47,56267long3,50,04 on request
K1021.A4800X30A486230short3,50,04 on request
K1021.A4800X56A486256medium3,50,04 on request
K1021.A4800X67A486267long3,50,04 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33