Product groups
Hinges, stainless steel, Form B
K1517_B

Hinges, stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Opening angle is max. 270°.Accessory:Hinges, stainless steel with preset friction K1518Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1517_B Hinges, stainless steel, Form B 213 kB

Drawings

Hinges, stainless steel, Form B

Item selection/filter

Order No.FormAA1BB1D

D1SCADAcc.PriceOrder
K1517.658515A655085486,3153 on request

Other items in this category