Product groups
Pull clamps automation capable
K2209

Pull clamps automation capable

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Contact face tempered and ground.
Note:The repeat accuracy is ± 0.3 mm.

To remove swarf and dust, remove the two cover caps (2) and blow them out with compressed air from above.

With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Type of operation:Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages:Automation-compatible
High clamping forces
Rapid clamping
Accessory:K2210 Clamping screw for automation capable pull clamps
K2212 Extension unit.
Supplied withIncluding positioning bush.Drawing reference:
1) Positioning bushes
2) cover cap
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2209 Pull clamps automation capable 553 kB

Drawings

Pull clamps automation capable

Item selection/filter

Order No.BB1D

D1D2D3
for screw to
DIN 912
HH1H2H3H4H5LL1L2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
K2209.120700957045602614M1063574625106957025194012 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33