Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Hardened (52+2 HRC) and black oxidised.Note:Talon grips are meant for installing into vice jaw plates. A slot with tapped hole is sufficient for mounting. The sharp edges on the talons bite into the workpiece and prevent lateral and horizontal movement.

- Positive clamping for high cutting speeds.
- Low clamping height of 1.5 mm (saves material costs).
- The contour of the talons produces a slight pull-down effect.

A matching stop is available as an accessory.
Drawing reference:
1) workpiece
2) clamping jaw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1958 Talon grips 213 kB

Drawings (total overview)

Talon grips

Clamping claws

More information

Drawings

Clamping claws

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K1958.1219Talon grip on request

Stops

More information

Drawings

Stops

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K1958.12stop on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33