Product groups
Clamping pin, steel or stainless steel with clamping angle
K1505

Clamping pin, steel or stainless steel with clamping angle

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc acc. to DIN EN 12844.
Clamping angle die-cast zinc.
Wedges steel 1.0715 or stainless steel 1.4305.

Version:Handle black, plastic coated.
Wedges black oxidised or blank.
Note:The clamping angles are suitable for fixating aluminium profiles on to grid hole tables or plates with Ø16 mm, Ø20 mm or Ø28 mm holes, e.g. an end stops. Loosen the clamping lever to detract the wedges and enable free rotation and movement. Clamping pins with clamping angles are mostly used in pairs.Advantages:Functions also in thin table material (metal: ≥8 mm or ≥4 mm ; wood ≥18 mm).
Gentle clamping in the bore.
Tool-less operation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1505 Clamping pin, steel or stainless steel with clamping angle 393 kB

Drawings

Clamping pin, steel or stainless steel with clamping angle

Item selection/filter

Order No.Main
material
BD

H1H2L1L2CADAcc.PriceOrder
K1505.016steel321625362065 on request
K1505.120stainless steel322021362065 on request
K1505.028steel322836362065 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33