Product groups
Rubber-metal overhead element
K2012

Rubber-metal overhead element

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2012 Rubber-metal overhead element 213 kB
 Technical information for rubber buffers 36,6 kB

Drawings (total overview)

Rubber-metal overhead element

Rubber-metal overhead element, Form A, external thread

More information

Drawings

Rubber-metal overhead element, Form A, external thread

Item selection/filter

Order No.FormVersion 1BD

D1D2EGHH1H2H3LShore gradeLoad
N
CADAcc.PriceOrder
K2012.10845Aexternal thread3225168,572M83833302,51545125 on request
K2012.10860Aexternal thread3225168,572M83833302,51560200 on request
K2012.10870Aexternal thread3225168,572M83833302,51570300 on request

Rubber-metal overhead element, Form B, internal thread

More information

Drawings

Rubber-metal overhead element, Form B, internal thread

Item selection/filter

Order No.FormVersion 1BD

D1D2EGHH1H2H3TShore gradeLoad
N
CADAcc.PriceOrder
K2012.00845Binternal thread3225168,572M83833302,51545125 on request
K2012.00860Binternal thread3225168,572M83833302,51560200 on request
K2012.00870Binternal thread3225168,572M83833302,51570300 on request

Rubber-metal overhead element, Form C, internal thread

More information

Drawings

Rubber-metal overhead element, Form C, internal thread

Item selection/filter

Order No.FormVersion 1BD

D2EGHH3SWShore gradeLoad
N
CADAcc.PriceOrder
K2012.01040Cinternal thread62,56310,585M10301,52140250 on request
K2012.01060Cinternal thread62,56310,585M10301,52160700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33