Product groups

Item description/product images

DescriptionMaterial:Clamp connector thermoplastic.
Flange aluminium.
Version:Clamp connector black.
Flange bright.
Note:Two universal mounting plates with a swivel range of 60°. For dynamic loads up to 3 kg and static loads up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510 double 272 kB

Drawings

double

Item selection/filter

Order No.ImageVersion 1CADAcc.PriceOrder
K1510.3006double on request