|
|
K1510VESA 75/100 adapter plate |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium.Version:Bright.Note:Adapter plate as per VESA standard 75/100 (75 x 75 mm or 100 x 100 mm large mounting hole pattern).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Image | Version 1 | CAD | Acc. | Price | Order |
---|
K1510.75100 |  | VESA adapter plate |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|