Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:With this adaptor, collets for internal and external clamping can be mounted.
The workpiece is clamped by tightening the screw on the side.
A dowel pin is used to secure the adaptor against rotation.
The collet is positioned on the adaptor with 2 dowel pins.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1183 Adapter for collets 224 kB
 Technical information for collets 1,6 MB

Drawings

Adapter for collets

Item selection/filter

Order No.ADD1

D2D3D4D5HH1SWTT1T2for
screws
Tightening
torque
max. Nm
F1=Max. outer
clamping (kN)
F2=Max. internal
clamping (kN)
CADAcc.PriceOrder
K1183.065226528M842M6x16351288613M6154,54,5 on request
K1183.090309042M1060M8x1,2584014810815M82577 on request
K1183.1204312055M1080M10x1,510451810121119M10401010 on request
K1183.1606016063M12110M12x1,7512502410141325M12401210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33