|
|
K1475Centring bushes stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4548. Version:Hardened to min. 40 HRC, bright.Note:By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible. By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible. The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure. For further details see “General information”.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | T=tolerance | D | D1 | L | Bore size for centring bush Ø +0.01 | CAD | Acc. | Price | Order |
---|
K1475.113013 | grade I | +0,005 - +0,018 | 13 | 19,04 | 13 | 19,016 | | | on request | | K1475.113020 | grade I | +0,005 - +0,018 | 13 | 19,04 | 20 | 19,016 | | | on request | | K1475.116020 | grade I | +0,005 - +0,018 | 16 | 25,042 | 20 | 25,016 | | | on request | | K1475.116025 | grade I | +0,005 - +0,018 | 16 | 25,042 | 25 | 25,016 | | | on request | | K1475.120020 | grade I | +0,005 - +0,018 | 20 | 35,042 | 20 | 35,018 | | | on request | | K1475.120025 | grade I | +0,005 - +0,018 | 20 | 35,042 | 25 | 35,018 | | | on request | | K1475.125020 | grade I | +0,005 - +0,018 | 25 | 35,042 | 20 | 35,018 | | | on request | | K1475.125025 | grade I | +0,005 - +0,018 | 25 | 35,042 | 25 | 35,018 | | | on request | | K1475.130020 | grade I | +0,005 - +0,018 | 30 | 45,042 | 20 | 45,018 | | | on request | | K1475.130025 | grade I | +0,005 - +0,018 | 30 | 45,042 | 25 | 45,018 | | | on request | | K1475.135020 | grade I | +0,005 - +0,018 | 35 | 45,042 | 20 | 45,018 | | | on request | | K1475.135025 | grade I | +0,005 - +0,018 | 35 | 45,042 | 25 | 45,018 | | | on request | | K1475.135040 | grade I | +0,005 - +0,018 | 35 | 45,042 | 40 | 45,018 | | | on request | | K1475.135050 | grade I | +0,005 - +0,018 | 35 | 45,042 | 50 | 45,018 | | | on request | | K1475.150020 | grade I | +0,005 - +0,018 | 50 | 63,546 | 20 | 63,521 | | | on request | | K1475.150025 | grade I | +0,005 - +0,018 | 50 | 63,546 | 25 | 63,521 | | | on request | | K1475.150040 | grade I | +0,005 - +0,018 | 50 | 63,546 | 40 | 63,521 | | | on request | | K1475.150050 | grade I | +0,005 - +0,018 | 50 | 63,546 | 50 | 63,521 | | | on request | | K1475.213013 | grade II | +0,025 - +0,050 | 13 | 19,04 | 13 | 19,016 | | | on request | | K1475.213020 | grade II | +0,025 - +0,050 | 13 | 19,04 | 20 | 19,016 | | | on request | | K1475.216020 | grade II | +0,025 - +0,050 | 16 | 25,042 | 20 | 25,016 | | | on request | | K1475.216025 | grade II | +0,025 - +0,050 | 16 | 25,042 | 25 | 25,016 | | | on request | | K1475.220020 | grade II | +0,025 - +0,050 | 20 | 35,042 | 20 | 35,018 | | | on request | | K1475.220025 | grade II | +0,025 - +0,050 | 20 | 35,042 | 25 | 35,018 | | | on request | | K1475.225020 | grade II | +0,025 - +0,050 | 25 | 35,042 | 20 | 35,018 | | | on request | | K1475.225025 | grade II | +0,025 - +0,050 | 25 | 35,042 | 25 | 35,018 | | | on request | | K1475.230020 | grade II | +0,025 - +0,050 | 30 | 45,042 | 20 | 45,018 | | | on request | | K1475.230025 | grade II | +0,025 - +0,050 | 30 | 45,042 | 25 | 45,018 | | | on request | | K1475.235020 | grade II | +0,025 - +0,050 | 35 | 45,042 | 20 | 45,018 | | | on request | | K1475.235025 | grade II | +0,025 - +0,050 | 35 | 45,042 | 25 | 45,018 | | | on request | | K1475.235040 | grade II | +0,025 - +0,050 | 35 | 45,042 | 40 | 45,018 | | | on request | | K1475.235050 | grade II | +0,025 - +0,050 | 35 | 45,042 | 50 | 45,018 | | | on request | | K1475.250020 | grade II | +0,025 - +0,050 | 50 | 63,546 | 20 | 63,521 | | | on request | | K1475.250025 | grade II | +0,025 - +0,050 | 50 | 63,546 | 25 | 63,521 | | | on request | | K1475.250040 | grade II | +0,025 - +0,050 | 50 | 63,546 | 40 | 63,521 | | | on request | | K1475.250050 | grade II | +0,025 - +0,050 | 50 | 63,546 | 50 | 63,521 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|